**********
* Bourns Inc
* SPICE Models
* SMA6JxxxA Family
* 2019/11/20
**********
**********

.SUBCKT SMA6J5.0A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.013meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0025 N=1.5 IBV=10m BV=6.7 CJO=3400p)
.ENDS

.SUBCKT SMA6J6.0A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.015meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0031 N=1.5 IBV=10m BV=7.02 CJO=3200p)
.ENDS

.SUBCKT SMA6J6.5A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.026meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0045 N=1.5 IBV=10m BV=7.60 CJO=3000p)
.ENDS

.SUBCKT SMA6J7.0A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.070meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0065 N=1.5 IBV=10m BV=8.19 CJO=2800p)
.ENDS

.SUBCKT SMA6J7.5A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.150meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0078 N=1.5 IBV=1m BV=8.77 CJO=2700p)
.ENDS

.SUBCKT SMA6J8.0A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.320meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0093 N=1.5 IBV=1m BV=9.36 CJO=2500p)
.ENDS

.SUBCKT SMA6J8.5A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.850meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0093 N=1.5 IBV=1m BV=9.92 CJO=2400p)
.ENDS

.SUBCKT SMA6J9.0A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   1.800meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0112 N=1.5 IBV=1m BV=10.55 CJO=2250p)
.ENDS

.SUBCKT SMA6J10A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   4meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0134 N=1.5 IBV=1m BV=11.70 CJO=2100p)
.ENDS

.SUBCKT SMA6J11A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   22meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0163 N=1.5 IBV=1m BV=12.85 CJO=2000p)
.ENDS

.SUBCKT SMA6J12A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   24meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0197 N=1.5 IBV=1m BV=14.00 CJO=1850p)
.ENDS

.SUBCKT SMA6J13A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   26meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0216 N=1.5 IBV=1m BV=15.15 CJO=1750p)
.ENDS

.SUBCKT SMA6J14A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   28meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0249 N=1.5 IBV=1m BV=16.40 CJO=1650p)
.ENDS

.SUBCKT SMA6J15A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   30meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0316 N=1.5 IBV=1m BV=17.60 CJO=1550p)
.ENDS

.SUBCKT SMA6J16A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   32meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0365 N=1.5 IBV=1m BV=18.75 CJO=1450p)
.ENDS

.SUBCKT SMA6J17A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   34meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0402 N=1.5 IBV=1m BV=19.90 CJO=1350p)
.ENDS

.SUBCKT SMA6J18A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   36meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0442 N=1.5 IBV=1m BV=21.05 CJO=1250p)
.ENDS

.SUBCKT SMA6J20A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   40meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0535 N=1.5 IBV=1m BV=23.35 CJO=1150p)
.ENDS

.SUBCKT SMA6J22A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   44meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0588 N=1.5 IBV=1m BV=25.65 CJO=1050p)
.ENDS

.SUBCKT SMA6J24A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   48meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0820 N=1.5 IBV=1m BV=28.10 CJO=950p)
.ENDS

.SUBCKT SMA6J26A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   52meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0902 N=1.5 IBV=1m BV=30.40 CJO=870p)
.ENDS

.SUBCKT SMA6J28A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   56meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1042 N=1.5 IBV=1m BV=32.75 CJO=800p)
.ENDS

.SUBCKT SMA6J30A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   60meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1261 N=1.5 IBV=1m BV=35.05 CJO=750p)
.ENDS

.SUBCKT SMA6J33A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   66meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1526 N=1.5 IBV=1m BV=38.65 CJO=700p)
.ENDS

.SUBCKT SMA6J36A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   72meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1846 N=1.5 IBV=1m BV=42.10 CJO=640p)
.ENDS

.SUBCKT SMA6J40A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   80meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.2234 N=1.5 IBV=1m BV=46.75 CJO=590p)
.ENDS

.SUBCKT SMA6J43A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   86meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.2703 N=1.5 IBV=1m BV=50.30 CJO=550p)
.ENDS