**********
* Bourns Inc
* SPICE Models
* P6SMBxxxCA Family
* REV1 2019/09/29
* REV2 2024/12/11
**********
**********

.SUBCKT P6SMB6.8CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   0.070meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0031 N=1.5 IBV=10m BV=6.8 CJO=2500p)
.ENDS

.SUBCKT P6SMB7.5CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   0.150meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0045 N=1.5 IBV=10m BV=7.51 CJO=2300p)
.ENDS

.SUBCKT P6SMB8.2CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   0.320meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0065 N=1.5 IBV=10m BV=8.20 CJO=2000p)
.ENDS

.SUBCKT P6SMB9.1CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   1.800meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0078 N=1.5 IBV=1m BV=9.10 CJO=1850p)
.ENDS

.SUBCKT P6SMB10CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   4meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0093 N=1.5 IBV=1m BV=10.00 CJO=1700p)
.ENDS

.SUBCKT P6SMB11CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   22meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0134 N=1.5 IBV=1m BV=11.05 CJO=1600p)
.ENDS

.SUBCKT P6SMB12CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   24meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0148 N=1.5 IBV=1m BV=12.00 CJO=1550p)
.ENDS

.SUBCKT P6SMB13CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   26meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0179 N=1.5 IBV=1m BV=13.05 CJO=1450p)
.ENDS

.SUBCKT P6SMB15CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   30meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0216 N=1.5 IBV=1m BV=15.05 CJO=1250p)
.ENDS

.SUBCKT P6SMB16CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   32meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0238 N=1.5 IBV=1m BV=16.00 CJO=1150p)
.ENDS

.SUBCKT P6SMB18CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   36meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0348 N=1.5 IBV=1m BV=18.00 CJO=990p)
.ENDS

.SUBCKT P6SMB20CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   40meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0421 N=1.5 IBV=1m BV=20.00 CJO=850p)
.ENDS

.SUBCKT P6SMB22CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   44meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0277 N=1.5 IBV=1m BV=22.00 CJO=800p)
.ENDS

.SUBCKT P6SMB24CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   48meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0261 N=1.5 IBV=1m BV=24.00 CJO=730p)
.ENDS

.SUBCKT P6SMB27CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   54meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0287 N=1.5 IBV=1m BV=27.05 CJO=650p)
.ENDS

.SUBCKT P6SMB30CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   60meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0348 N=1.5 IBV=1m BV=30.00 CJO=580p)
.ENDS

.SUBCKT P6SMB33CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   66meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0421 N=1.5 IBV=1m BV=33.05 CJO=530p)
.ENDS

.SUBCKT P6SMB36CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   72meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0463 N=1.5 IBV=1m BV=36.00 CJO=500p)
.ENDS

.SUBCKT P6SMB39CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   78meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0560 N=1.5 IBV=1m BV=39.05 CJO=470p)
.ENDS

.SUBCKT P6SMB43CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   86meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0678 N=1.5 IBV=1m BV=43.05 CJO=420p)
.ENDS

.SUBCKT P6SMB47CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   94meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0820 N=1.5 IBV=1m BV=47.05 CJO=390p)
.ENDS

.SUBCKT P6SMB51CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   102meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0993 N=1.5 IBV=1m BV=51.05 CJO=350p)
.ENDS

.SUBCKT P6SMB56CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   112meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1201 N=1.5 IBV=1m BV=56.00 CJO=330p)
.ENDS

.SUBCKT P6SMB62CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   124meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1387 N=1.5 IBV=1m BV=62.00 CJO=295p)
.ENDS

.SUBCKT P6SMB68CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   136meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1758 N=1.5 IBV=1m BV=68.00 CJO=270p)
.ENDS

.SUBCKT P6SMB75CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   150meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.2128 N=1.5 IBV=1m BV=75.05 CJO=250p)
.ENDS

.SUBCKT P6SMB82CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   164meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.2832 N=1.5 IBV=1m BV=82.00 CJO=220p)
.ENDS

.SUBCKT P6SMB91CA    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   182meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.3426 N=1.5 IBV=1m BV=91.00 CJO=200p)
.ENDS

.SUBCKT P6SMB100CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   200meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.3958 N=1.5 IBV=1m BV=100.00 CJO=185p)
.ENDS

.SUBCKT P6SMB110CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   220meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.4925 N=1.5 IBV=1m BV=110.50 CJO=180p)
.ENDS

.SUBCKT P6SMB120CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    2            3   Dtvs
Rleak   1            2   240meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.6701 N=1.5 IBV=1m BV=120.00 CJO=170p)
.ENDS

.SUBCKT P6SMB130CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   260meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.8441 N=1.5 IBV=1m BV=65.25 CJO=160p)
.ENDS

.SUBCKT P6SMB150CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   300meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.9846 N=1.5 IBV=1m BV=75.25 CJO=140p)
.ENDS

.SUBCKT P6SMB160CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   320meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=1.1484 N=1.5 IBV=1m BV=80.00 CJO=130p)
.ENDS

.SUBCKT P6SMB170CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   340meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.5532 N=1.5 IBV=1m BV=85.25 CJO=120p)
.ENDS

.SUBCKT P6SMB180CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   360meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.6701 N=1.5 IBV=1m BV=90.00 CJO=110p)
.ENDS

.SUBCKT P6SMB200CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   400meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.9117 N=1.5 IBV=1m BV=100.00 CJO=95p)
.ENDS

.SUBCKT P6SMB220CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   440meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=1.1484 N=1.5 IBV=1m BV=110.00 CJO=88p)
.ENDS

.SUBCKT P6SMB250CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   500meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=1.6249 N=1.5 IBV=1m BV=125.00 CJO=78p)
.ENDS

.SUBCKT P6SMB300CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   600meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=2.4794 N=1.5 IBV=1m BV=150.00 CJO=65p)
.ENDS

.SUBCKT P6SMB350CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   700meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=3.1233 N=1.5 IBV=1m BV=175.00 CJO=58p)
.ENDS

.SUBCKT P6SMB400CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   800meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=3.7887 N=1.5 IBV=1m BV=200.00 CJO=50p)
.ENDS

.SUBCKT P6SMB440CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   880meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=4.4192 N=1.5 IBV=1m BV=220.00 CJO=46p)
.ENDS

.SUBCKT P6SMB480CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   960meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=4.9563 N=1.5 IBV=1m BV=240.00 CJO=41p)
.ENDS

.SUBCKT P6SMB510CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   1020meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=5.1545 N=1.5 IBV=1m BV=255.00 CJO=39p)
.ENDS

.SUBCKT P6SMB530CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   1060meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=5.5669 N=1.5 IBV=1m BV=265.00 CJO=37p)
.ENDS

.SUBCKT P6SMB540CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   1080meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=5.7810 N=1.5 IBV=1m BV=270.00 CJO=36p)
.ENDS

.SUBCKT P6SMB550CA   1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    4            3   Dtvs
Dthr    4            5   Dtvs
Dfou    2            5   Dtvs
Rleak   1            2   1100meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=6.2435 N=1.5 IBV=1m BV=5527500 CJO=35p)
.ENDS