**********
* Bourns Inc
* SPICE Models
* P6SMBxxxA Family
* REV1 2019/09/29
* REV2 2024/12/11
**********
**********

.SUBCKT P6SMB6.8A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.070meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0031 N=1.5 IBV=10m BV=6.8 CJO=3300p)
.ENDS

.SUBCKT P6SMB7.5A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.150meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0045 N=1.5 IBV=10m BV=7.51 CJO=3100p)
.ENDS

.SUBCKT P6SMB8.2A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.320meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0065 N=1.5 IBV=10m BV=8.20 CJO=2800p)
.ENDS

.SUBCKT P6SMB9.1A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   1.800meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0078 N=1.5 IBV=1m BV=9.10 CJO=2600p)
.ENDS

.SUBCKT P6SMB10A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   4meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0093 N=1.5 IBV=1m BV=10.00 CJO=2300p)
.ENDS

.SUBCKT P6SMB11A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   22meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0134 N=1.5 IBV=1m BV=11.05 CJO=2150p)
.ENDS

.SUBCKT P6SMB12A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   24meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0148 N=1.5 IBV=1m BV=12.00 CJO=2050p)
.ENDS

.SUBCKT P6SMB13A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   26meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0179 N=1.5 IBV=1m BV=13.05 CJO=1950p)
.ENDS

.SUBCKT P6SMB15A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   30meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0216 N=1.5 IBV=1m BV=15.05 CJO=1800p)
.ENDS

.SUBCKT P6SMB16A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   32meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0238 N=1.5 IBV=1m BV=16.00 CJO=1700p)
.ENDS

.SUBCKT P6SMB18A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   36meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0348 N=1.5 IBV=1m BV=18.00 CJO=1500p)
.ENDS

.SUBCKT P6SMB20A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   40meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0421 N=1.5 IBV=1m BV=20.00 CJO=1350p)
.ENDS

.SUBCKT P6SMB22A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   44meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0463 N=1.5 IBV=1m BV=22.00 CJO=1250p)
.ENDS

.SUBCKT P6SMB24A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   48meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0560 N=1.5 IBV=1m BV=24.00 CJO=1150p)
.ENDS

.SUBCKT P6SMB27A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   54meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0746 N=1.5 IBV=1m BV=27.05 CJO=1000p)
.ENDS

.SUBCKT P6SMB30A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   60meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0902 N=1.5 IBV=1m BV=30.00 CJO=880p)
.ENDS

.SUBCKT P6SMB33A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   66meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1092 N=1.5 IBV=1m BV=33.05 CJO=800p)
.ENDS

.SUBCKT P6SMB36A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   72meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1321 N=1.5 IBV=1m BV=36.00 CJO=750p)
.ENDS

.SUBCKT P6SMB39A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   78meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1598 N=1.5 IBV=1m BV=39.05 CJO=700p)
.ENDS

.SUBCKT P6SMB43A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   86meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1934 N=1.5 IBV=1m BV=43.05 CJO=650p)
.ENDS

.SUBCKT P6SMB47A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   94meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.2340 N=1.5 IBV=1m BV=47.05 CJO=600p)
.ENDS

.SUBCKT P6SMB51A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   102meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.2832 N=1.5 IBV=1m BV=51.05 CJO=550p)
.ENDS

.SUBCKT P6SMB56A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   112meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.3426 N=1.5 IBV=1m BV=56.00 CJO=500p)
.ENDS

.SUBCKT P6SMB62A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   124meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.4146 N=1.5 IBV=1m BV=62.00 CJO=480p)
.ENDS

.SUBCKT P6SMB68A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   136meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.5319 N=1.5 IBV=1m BV=68.00 CJO=430p)
.ENDS

.SUBCKT P6SMB75A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   150meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.6205 N=1.5 IBV=1m BV=75.05 CJO=400p)
.ENDS

.SUBCKT P6SMB82A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   164meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.7816 N=1.5 IBV=1m BV=82.00 CJO=360p)
.ENDS

.SUBCKT P6SMB91A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   182meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.9117 N=1.5 IBV=1m BV=91.00 CJO=330p)
.ENDS

.SUBCKT P6SMB100A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   200meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=1.2403 N=1.5 IBV=1m BV=100.00 CJO=300p)
.ENDS

.SUBCKT P6SMB110A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   220meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=1.5624 N=1.5 IBV=1m BV=110.50 CJO=290p)
.ENDS

.SUBCKT P6SMB120A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   240meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=1.8224 N=1.5 IBV=1m BV=120.00 CJO=270p)
.ENDS

.SUBCKT P6SMB130A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   260meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=2.1257 N=1.5 IBV=1m BV=130.50 CJO=260p)
.ENDS

.SUBCKT P6SMB150A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   300meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=2.6777 N=1.5 IBV=1m BV=150.00 CJO=230p)
.ENDS

.SUBCKT P6SMB160A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   320meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=3.3732 N=1.5 IBV=1m BV=160.00 CJO=210p)
.ENDS

.SUBCKT P6SMB170A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   340meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=3.6430 N=1.5 IBV=1m BV=170.00 CJO=200p)
.ENDS

.SUBCKT P6SMB180A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   360meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=4.2492 N=1.5 IBV=1m BV=180.00 CJO=190p)
.ENDS

.SUBCKT P6SMB200A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   400meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=5.3528 N=1.5 IBV=1m BV=200.00 CJO=175p)
.ENDS

.SUBCKT P6SMB220A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   440meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=6.2435 N=1.5 IBV=1m BV=220.00 CJO=160p)
.ENDS

.SUBCKT P6SMB250A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   500meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=8.4942 N=1.5 IBV=1m BV=250.00 CJO=145p)
.ENDS

.SUBCKT P6SMB300A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   600meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=11.3604 N=1.5 IBV=1m BV=300.00 CJO=120p)
.ENDS

.SUBCKT P6SMB350A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   700meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=14.1689 N=1.5 IBV=1m BV=350.00 CJO=100p)
.ENDS

.SUBCKT P6SMB400A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   800meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=17.1689 N=1.5 IBV=1m BV=400.00 CJO=88p)
.ENDS

.SUBCKT P6SMB440A    1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   880meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=21.1689 N=1.5 IBV=1m BV=440.00 CJO=82p)
.ENDS

.SUBCKT P6SMB480A    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    3            2   Dtvs
Rleak   1            2   960meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=25.1689 N=1.5 IBV=1m BV=240.00 CJO=78p)
.ENDS

.SUBCKT P6SMB510A    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    3            2   Dtvs
Rleak   1            2   1020meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=27.1689 N=1.5 IBV=1m BV=255.00 CJO=72p)
.ENDS

.SUBCKT P6SMB530A    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    3            2   Dtvs
Rleak   1            2   1060meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=28.1689 N=1.5 IBV=1m BV=265.00 CJO=70p)
.ENDS

.SUBCKT P6SMB540A    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    3            2   Dtvs
Rleak   1            2   1080meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=29.1689 N=1.5 IBV=1m BV=270.00 CJO=68p)
.ENDS

.SUBCKT P6SMB550A    1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    3            2   Dtvs
Rleak   1            2   1100meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=30.1689 N=1.5 IBV=1m BV=275.00 CJO=65p)
.ENDS