* Bourns, Inc. * PSPICE Model of diode CD-MBL1xxSL * Nodes 1 and 2: AC input * Nodes 3 and 4: +/- DC output .subckt CD-MBL1xxSL 1 2 3 4 d1 1 3 CD-MBL1xxSL d2 2 3 CD-MBL1xxSL d3 4 1 CD-MBL1xxSL d4 4 2 CD-MBL1xxSL .MODEL CD-MBL1xxSL D + IS=4.05E-11 + RS=2.43E-02 + BV=1000 + IBV=5.00E-06 + CJO=1.66E-11 + M=1.441 + N=1.447 + TT=5.00E-09 .ends