* Bourns, Inc. * PSPICE Model of diode CD-MBL1xxS * Nodes 1 and 2: AC input * Nodes 3 and 4: +/- DC output .subckt CD-MBL1xxS 1 2 3 4 d1 1 3 CD-MBL1xxS d2 2 3 CD-MBL1xxS d3 4 1 CD-MBL1xxS d4 4 2 CD-MBL1xxS .MODEL CD-MBL1xxS D + IS=1.60E-10 + RS=3.83E-02 + BV=1000 + IBV=5.00E-06 + CJO=1.63E-11 + M=1.380 + N=1.547 + TT=5.00E-09 .ends