********************************************* * Bourns Inc Pspice model for CD-HD2004 Version 1.0 * PSPICE Model * All rights reserved ********************************************* * Nodes 1 and 2: AC input * Nodes 3 and 4: +/- DC output .subckt CD-HD2004 1 2 3 4 d1 1 3 CD-HD2004 d2 2 3 CD-HD2004 d3 4 1 CD-HD2004 d4 4 2 CD-HD2004 .MODEL CD-HD2004 D + IS=649.00E-9 + N=.99822 + RS=45.660E-3 + IKF=90.620 + CJO=368.31E-12 + M=2.2801 + VJ=9.9900 + ISR=776.52E-9 + NR=4.9950 + BV=40 + IBV=200E-6 + TT=5.0000E-9 .ends