**********
* Bourns Inc
* SPICE Models
* 15KPAxxxCA-SD-Q Family
* 2019/11/27
**********
**********

.SUBCKT 15KPA16CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   32meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.0163 N=1.5 IBV=5m BV=18.03 CJO=4200p)
.ENDS

.SUBCKT 15KPA17CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   34meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.0171 N=1.5 IBV=5m BV=19.13 CJO=3900p)
.ENDS

.SUBCKT 15KPA18CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   36meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.0179 N=1.5 IBV=5m BV=20.22 CJO=3600p)
.ENDS

.SUBCKT 15KPA20CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   40meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.0227 N=1.5 IBV=5m BV=22.42 CJO=3100p)
.ENDS

.SUBCKT 15KPA22CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   44meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.0261 N=1.5 IBV=5m BV=24.62 CJO=2750p)
.ENDS

.SUBCKT 15KPA24CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   48meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.0287 N=1.5 IBV=5m BV=27.00 CJO=2450p)
.ENDS

.SUBCKT 15KPA26CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   52meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.0332 N=1.5 IBV=5m BV=29.19 CJO=2250p)
.ENDS

.SUBCKT 15KPA28CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   56meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.0383 N=1.5 IBV=5m BV=31.48 CJO=2050p)
.ENDS

.SUBCKT 15KPA30CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   60meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.0421 N=1.5 IBV=5m BV=33.67 CJO=1950p)
.ENDS

.SUBCKT 15KPA33CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   66meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.0486 N=1.5 IBV=5m BV=37.15 CJO=1800p)
.ENDS

.SUBCKT 15KPA36CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   72meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.0616 N=1.5 IBV=5m BV=40.45 CJO=1650p)
.ENDS

.SUBCKT 15KPA40CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   80meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.0746 N=1.5 IBV=5m BV=44.93 CJO=1350p)
.ENDS

.SUBCKT 15KPA43CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   86meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.0902 N=1.5 IBV=5m BV=48.31 CJO=1000p)
.ENDS

.SUBCKT 15KPA45CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   90meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.0993 N=1.5 IBV=5m BV=50.60 CJO=870p)
.ENDS

.SUBCKT 15KPA48CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   96meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.1146 N=1.5 IBV=5m BV=53.90 CJO=700p)
.ENDS

.SUBCKT 15KPA51CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   96meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.1261 N=1.5 IBV=5m BV=57.37 CJO=560p)
.ENDS

.SUBCKT 15KPA54CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   96meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.1387 N=1.5 IBV=5m BV=60.67 CJO=450p)
.ENDS

.SUBCKT 15KPA58CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   96meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.1598 N=1.5 IBV=5m BV=65.15 CJO=340p)
.ENDS

.SUBCKT 15KPA66CA-SD-Q 1   2
*       TERMINALS:     T1  T2
Done    1              3   Dtvs
Dtwo    2              3   Dtvs
Rleak   1              2   96meg
.MODEL  Dtvs           D   (IS=1.0e-5 RS=0.2031 N=1.5 IBV=5m BV=73.20 CJO=200p)
.ENDS