**********
* Bourns Inc
* SPICE Models
* 15KPAxxxA-SD-Q Family
* 2019/11/27
**********
**********

.SUBCKT 15KPA16A-SD-Q 1   2
*       TERMINALS:    A   K
Done    1             2   Dtvs
Rleak   1             2   32meg
.MODEL  Dtvs          D   (IS=1.0e-5 RS=0.0163 N=1.5 IBV=5m BV=18.03 CJO=14200p)
.ENDS

.SUBCKT 15KPA17A-SD-Q 1   2
*       TERMINALS:    A   K
Done    1             2   Dtvs
Rleak   1             2   34meg
.MODEL  Dtvs          D   (IS=1.0e-5 RS=0.0171 N=1.5 IBV=5m BV=19.13 CJO=13300p)
.ENDS

.SUBCKT 15KPA18A-SD-Q 1   2
*       TERMINALS:    A   K
Done    1             2   Dtvs
Rleak   1             2   36meg
.MODEL  Dtvs          D   (IS=1.0e-5 RS=0.0179 N=1.5 IBV=5m BV=20.22 CJO=12500p)
.ENDS

.SUBCKT 15KPA20A-SD-Q 1   2
*       TERMINALS:    A   K
Done    1             2   Dtvs
Rleak   1             2   40meg
.MODEL  Dtvs          D   (IS=1.0e-5 RS=0.0227 N=1.5 IBV=5m BV=22.42 CJO=11000p)
.ENDS

.SUBCKT 15KPA22A-SD-Q 1   2
*       TERMINALS:    A   K
Done    1             2   Dtvs
Rleak   1             2   44meg
.MODEL  Dtvs          D   (IS=1.0e-5 RS=0.0261 N=1.5 IBV=5m BV=24.62 CJO=9800p)
.ENDS

.SUBCKT 15KPA24A-SD-Q 1   2
*       TERMINALS:    A   K
Done    1             2   Dtvs
Rleak   1             2   48meg
.MODEL  Dtvs          D   (IS=1.0e-5 RS=0.0287 N=1.5 IBV=5m BV=27.00 CJO=8900p)
.ENDS

.SUBCKT 15KPA26A-SD-Q 1   2
*       TERMINALS:    A   K
Done    1             2   Dtvs
Rleak   1             2   52meg
.MODEL  Dtvs          D   (IS=1.0e-5 RS=0.0332 N=1.5 IBV=5m BV=29.19 CJO=8200p)
.ENDS

.SUBCKT 15KPA28A-SD-Q 1   2
*       TERMINALS:    A   K
Done    1             2   Dtvs
Rleak   1             2   56meg
.MODEL  Dtvs          D   (IS=1.0e-5 RS=0.0383 N=1.5 IBV=5m BV=31.48 CJO=7900p)
.ENDS

.SUBCKT 15KPA30A-SD-Q 1   2
*       TERMINALS:    A   K
Done    1             2   Dtvs
Rleak   1             2   60meg
.MODEL  Dtvs          D   (IS=1.0e-5 RS=0.0421 N=1.5 IBV=5m BV=33.67 CJO=7300p)
.ENDS

.SUBCKT 15KPA33A-SD-Q 1   2
*       TERMINALS:    A   K
Done    1             2   Dtvs
Rleak   1             2   66meg
.MODEL  Dtvs          D   (IS=1.0e-5 RS=0.0486 N=1.5 IBV=5m BV=37.15 CJO=6900p)
.ENDS

.SUBCKT 15KPA36A-SD-Q 1   2
*       TERMINALS:    A   K
Done    1             2   Dtvs
Rleak   1             2   72meg
.MODEL  Dtvs          D   (IS=1.0e-5 RS=0.0616 N=1.5 IBV=5m BV=40.45 CJO=6200p)
.ENDS

.SUBCKT 15KPA40A-SD-Q 1   2
*       TERMINALS:    A   K
Done    1             2   Dtvs
Rleak   1             2   80meg
.MODEL  Dtvs          D   (IS=1.0e-5 RS=0.0746 N=1.5 IBV=5m BV=44.93 CJO=5400p)
.ENDS

.SUBCKT 15KPA43A-SD-Q 1   2
*       TERMINALS:    A   K
Done    1             2   Dtvs
Rleak   1             2   86meg
.MODEL  Dtvs          D   (IS=1.0e-5 RS=0.0902 N=1.5 IBV=5m BV=48.31 CJO=4650p)
.ENDS