Search
Languages

Evaluation-Boards

EMC Protection

  • HTML Icon EVAL-CN0313-SDPZ

    (Landing Page)

    Buy NowDescription:
    The industry’s first certified RS-485 evaluation board for protecting against electromagnetic compatibility (EMC) events in industrial and instrumentation equipment. Available through both companies, the EVAL-CN0313-SDPZ board incorporates ADI’s ADM3485E, 3.3 V RS-485 transceiver and various circuit protection devices from Bourns and meets IEC 61000-4-2/4/5 ESD (electrostatic discharge), EFT (electrical fast transients), and surge immunity specifications.

 

RS-485 Circuit Protection

  • PDF Icon RS-485 Port Protection Evaluation Board 4

    (PDF, 652 KB )

    Buy NowDescription:
    This evaluation board serves as an aid in evaluating circuit protection solutions for RS-485 serial ports. It uses a Bourns® TBU® High-Speed Protector (HSP), a Gas Discharge Tube (GDT) Surge Arrestor and a Transient Voltage Suppressor (TVS) that are designed to meet the required industry standards on RS-485 port interfaces. 

 

TCS™ High-Speed Protector (HSP) Evaluation Boards