Search
Languages

Drahtwiderstände

Serie Datenblatt Bild Widerstandsbereich Toleranz Temperaturkoeffizient Leistung pro Widerstand Gehäuse Profil/Gehäusestil Physikalische Konfiguration Material Informationsdokumente Engineering Design Dateien
FW Series Fusible FW Series Fusible FW_part 4.7 to 100 ohms 5 % ±200 ppm 1, 2, 3, 5, 7 W Through-hole Axial Wirewound Through-Hole FW Series
Downloads
W Series W Series W_photo 15 to 150 ohms 5 % ±300 ppm 1-10 W Through-hole Axial Wirewound Axial W Series
Downloads
WS Series Surge Withstand WS Series Surge Withstand WS_part 15 ohms to 3.3 kilohms 5 % ±200 ppm 1-8 W Through-hole Axial Wirewound Axial Downloads
PWR1913 PWR1913_part 0.01-400 ohms 1 %, 5 % ±20 to ±150 ppm 0.5 W Surface Mount Wirewound Epoxy Resin
PWR2010 PWR2010 PWR2010_part 0.1-1K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 0.5 W Surface Mount Wirewound Epoxy Resin PWR2010
Downloads
PWR2615 PWR2615 pwr4525_part 0.01-3k ohms 1 %, 5 % ±20 to ±150 ppm 1 W Surface Mount Wirewound Epoxy Resin PWR2615
Downloads
PWR3014 PWR3014 PWR2010_part 0.1-4K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 1 W Surface Mount Wirewound Epoxy Resin PWR3014W
Downloads
PWR4318 PWR4318 PWR2010_part 0.1-8K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 2 W Surface Mount Wirewound Surface Mount Wirewound Epoxy Resin PWR4318W
Downloads
PWR4525 PWR4525 pwr4525_part 0.01-15k ohms 1 %, 5 % ±20 to ±150 ppm 2 W Surface Mount Wirewound Epoxy Resin PWR4525
Downloads
PWR5322 PWR5322 PWR2010_part 0.1-15K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 3 W Surface Mount Wirewound Epoxy Resin PWR5322W
Downloads
PWR6327 PWR1913_part 0.01-25k ohms 1 %, 5 % ±20 to ±150 ppm 3 W Surface Mount Wirewound Epoxy Resin