Search
Languages

Metal Strip Chip​-​Widerstände

Serie Datenblatt Bild Widerstandsbereich Toleranz Temperaturkoeffizient Leistung pro Widerstand Informationsdokumente Design Dateien
CFN0805 CFN0805 cfn0805_part 0.005; 0.01; 0.02 ohms 1 % / 5 % ±100 ppm 0.5 W CFN0805
Downloads
CFN1206 CFN1206 cfn1206_part 0.005; 0.01; 0.02 ohms 1 % / 5 % ±100 ppm 1 W CFN1206
Downloads
CFG0612 CFG0612 cfg_part 0.005; 0.01 ohms 1 % ±100 ppm 1 W CFG0612
Downloads
CRK0612 CRK0612 crk0612_part 0.001; 0.005; 0.01 ohms 1 % / 5 % ±50 ppm 1 W CRK0612
Downloads
CRK0815 CRK0815 crk0815_part 0.004; 0.005; 0.01 ohms 1 % / 5 % ±50 ppm 1 W CRK0815
Downloads
CRF0805 CRF0805 CRF1206_part 0.003 to 0.020 ohms 1 %, 5 % ±50 ppm 0.5 W CRF0805
Downloads
CRF1206 CRF1206 CRF1206_part 0.001 to 0.03 ohm 1 %, 5 % ±50 ppm 1 W Downloads
CRF2512 CRF2512 CRF1206_part 0.001 ohm to 0.050 ohm 1 %, 5 % ±50 ppm 0.001 to 0.010 ohms: 2 W / 0.011 to 0.050 ohms: 1 W CRF2512 Series NiCu > 20 mohms
Downloads
CRE2512 CRE2512 CRE2512_part 0.001 to 0.009 ohms 1 % ±50 ppm 2 W / 3 W CRE2512
CRA2512 CRA2512 CRA2512_part 0.01 ohm to 0.100 ohm 1 %, 5 % ±50 ppm 3 W CRA2512
Downloads
CST0612 CST0612 CST0612_part 0.5 to 5 milliohms 1 % ±100 ppm/±200 ppm 1 W CST0612
Downloads
CSS2H-2512 CSS2H-2512 CSS2H-2512_part 0.3 to 5 milliohms 1 % / 5 % ±50 ppm 1.5 to 6 W CSS2H-2512R
CSS2H-2512K
Downloads
CSS2H-3920 CSS2H-3920 CSS2H-3920_part 0.2 to 5 milliohms 1 % / 5 % ±50 ppm 2 to 12 W CSS2H-3920R
CSS2H-3920K
Downloads
CSS2H-5930 CSS2H-5930 CSS2H-5026_part 0.2 to 3 milliohms 1 % / 5 % ±50 ppm 4 to 10 W CSS2H-5930K
CSS2H-5930R
Downloads
CSS4J-4026 CSS4J-4026 CSS4J-4026_part 0.2 to 3 milliohms 1 % / 5 % ±50 ppm 3 to 5 W CSS4J-4026K
CSS4J-4026R
Downloads