Search
Languages

ProAudio

Bourns, Inc. stellt seit vielen Jahren Komponenten zur Konstruktion und Montage von professionellem Audio-Equipment bereit. Mit einem Bekenntnis zu Exzellenz und Technologie hat sich Bourns einen Namen als kompetenter Partner in der professionellen Audiobranche gemacht, der einen etablierten Kundenstamm aus führenden Herstellern und Anbietern von Audio-Equipment mit Qualität, Zuverlässigkeit und Wertschöpfung überzeugt.

Bourns® Pro Audio Produkt-Broschüre Pro A​udio Design-Kits

Wechseln zu Bourns® Pro Lighting Produkten

Guitar Potentiometers

  82  
   
  5/8 Inch Vintage Premium Guitar Potentiometer  
  95  
   
  Premium Guitar Pot w/CP Element  
  PDB241-GTR  
   
  24 mm Guitar Pot  
  PDB181-GTR  
   
  17 mm Guitar Pot  
  PDB182-GTRB  
   
  17 mm Blend-Balance Guitar Pot  
  PDB183-GTR  
   
  17 mm Guitar Pot w/Push-Pull Switch  
Learn More
Learn More
Learn More
Learn More
Learn More
Learn More
  PDB185-GTR  
   
  17 mm Guitar Pot w/Latching-Push Switch  
  PDB241-GNL  
   
  24 mm "No-Load" Guitar Pot  
Learn More
Learn More

Amplifier Potentiometers

  51/53  
   
  1/2 " w/CP Element  
  91-95  
   
  5/8 " w/CP Element, Rotary Switch  
  96  
   
  5/8 " w/CP Element, Rotary Switch  
  97  
   
  5/8 " w/CP Element, Rotary Switch  
  PDA24  
   
  24 mm High Life Potentiometer  
Learn More
Learn More
Learn More
Learn More
Learn More

Sliding Potentiometers

  PSM  
   
  Motorized  
  PSP  
   
  Motorized  
  PTA  
   
  Low Profile  
  PTB  
   
  Low Profile  
  PTE  
   
  Low Profile/Long Life  
  PTF  
   
  Long Life  
  Learn More  
  Learn More  
  Learn More  
  Learn More  
  Learn More  
  Learn More  
 
  PTL  
   
  w/LED  
  PTS  
   
  High Grade  
  Learn More  
  Learn More  

Rotary Potentiometers

  3310  
   
  9 mm w/CP Element  
  PDB24  
   
  24 mm  
  PDB18  
   
  17 mm w/Detent  
  PDB183  
   
  17 mm w/Push-Pull Switch  
  PDB184  
   
  17 mm w/Rotary Switch  
  PRM16  
   
  16 mm Motorized  
Learn More
Learn More
Learn More
Learn More
Learn More
Learn More
 
  PRS11S  
   
  11 mm SMD Potentiometer  
  PTD90  
   
  9 mm Multi Ganged  
  PTR90  
   
  9 mm Multi Ganged w/Rotary Switch  
  PTH90  
   
  9 mm Dual Concentric Shaft w/Rotary Switch  
  PTJ90  
   
  9 mm Dual Concentric Shaft w/Push-Push  
  PTM90  
   
  w/Push-Push Switch  
Learn More
Learn More
Learn More
Learn More
Learn More
Learn More
 
  PTP90  
   
  w/Push-Latching Shaft  
  PTV09  
   
  9 mm Potentiometer  
  PTV/PTT  
   
  12 mm Potentiometer  
Learn More
Learn More
Learn More

Rotary Encoders

  3315  
   
  9 mm Incremental  
  PEC09  
   
  9 mm Incremental w/Push Switch/Detent  
  PEC11R  
   
  12 mm Incremental w/Push Switch/ Detent  
  PEC11L  
   
  11 mm Low Profile Incremental w/Push Switch/Detent  
  PEC11S  
   
  12 mm SMT Incremental w/Push Switch  
  PEC12R  
   
  12 mm Incremental w/Plastic Shaft  
Learn More
Learn More
Learn More
Learn More
Learn More
Learn More
 
  PEL12S  
   
  12 mm Single LED Incremental w/Illuminated Shaft  
  PEL12D  
   
  12 mm Dual LED Incremental w/Illuminated Shaft and Switch Option  
  PEL12T  
   
  12 mm Triple LED Incremental w/Illuminated Shaft and Switch Option  
  PES12  
   
  12 mm Incremental / Shaftless  
  PEC16  
   
  16 mm Incremental / Long Life  
  EM14  
   
  14 mm Optical w/Switch  
Learn More
Learn More
Learn More
Learn More
Learn More
Learn More
 
  EN  
   
  22 mm Optical / High Resolution  
Learn More