Search
Languages

Hochvolt-Serie

High Voltage Series

High-voltage GDT devices are designed specifically for those customers and applications requiring a high level of isolation. This family of GDT is available with DC breakdown voltages ranging from 800 V to 6000 V.

Herkunftsbericht für GDT, SPD, MOV :CMRT

Serie 2039-xxx-SM
Datenblatt 2039-xxx-SM
Beschreibung High Voltage 2-Electrode Miniature GDT
Bild 2035_xx_sm_part_photo
Gerätesymbol gdt_2_electrode
Maße (Durchmesser x Länge) mm 5 x 4.4
Kapazität pF <1
DC Breakdown Voltage Range V 900-1100
Nominal 8/20µs Impulse Discharge Current (kA) 10 2.5
Max 8x20µs Impulse Current (kA) 1 Application 5
Operating Temperature Range C° -55 to +85C
Packaging Options Tape & Reel, Bulk
RoHS-konform 2039-xxx-SM
RoHS-konform