Search
Languages

接触式编码器

首页 / 产品 / 编码器 / 接触式编码器
Contacting Encoders
技术规格

旋转式编码器适用于各种应 用数字电流产品上的数字面板控制器,或是位置感应装置。Bourns 这些装置可为接触式或光学式,并可应用于各种解决方案上 。有些型号提供瞬间按键开关和止动装置。

典型的应用包含温度控制器、速度控制器、位置传感器、目录选择,以及音 量控制。

Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials 的冲突矿产资源报告 :CMRT

设计包 Bourns 提供此产品线的设计包
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series 数据表 产品图片 封装 封装直径 密封性 止动装置 开关 转轴 套管 端点构装 分辨率范围 旋转速度 触点功率 Rotational Life MDS 工程 工程檔
3315 3315 3315_part Incremental 9 mm IP67 No No Plastic Plastic/Metal PC Pins 6, 16 PPR 120 rpm max. TTL compatible 100,000 cycles @ 6 PPR /25,000 cycles @ 16 PPR 3315Y-L
Downloads
EAW EAW ACE-128_part Absolute 22 mm IP40 No No Plastic Plastic PC Pins 128 Position 120 rpm max. 10 mA @ 10 VDC 50,000 shaft revolutions EAW
ECW ECW ecw1j_part Incremental 22 mm IP40 Yes No Plastic Plastic PC Pins 6, 9, 12, 24, 36 PPR 120 rpm max. 10 mA @ 10 VDC 200,000 shaft revolutions ECW-L
Downloads
EPS EPS eps_part Incremental 22 mm x 27 mm IP40 Yes Yes Plastic Plastic PC Pins 6, 9, 12, 24, 36 PPR 120 rpm max. 10 mA @ 10 VDC 200,000 shaft revolutions Downloads
ES ES es_part Incremental/ Shaftless 20 mm IP40 Yes No None None PC Pins 6. 9. 12, 24 PPR 120 rpm max. 10 mA @ 10 VDC 200,000 shaft revolutions ES-L
Downloads
PEC09 PEC09 PEC09_part Incremental 9 mm IP40 Yes Yes Metal Metal PC Pins 12 - 15 PPR 60 rpm max. 10 mA @ 5 VDC 30,000 cycles PEC09
Downloads
PEC11R PEC11R PEC11R_part Incremental 12 mm IP40 Yes Yes Metal Metal PC Pins 12, 18, 24 PPR 60 rpm max. 1 mA @ 5 VDC 30,000 cycles PEC11R
Downloads
PEC11L PEC11L PEC11L_part Incremental 11 mm IP40 Yes Yes Metal Metal PC Pins 9, 15, 20 PPR 60 rpm max. 10 mA @ 5 VDC 100,000 cycles PEC11L
Downloads
PEC11S PEC11S PEC11S_part Incremental 12 mm IP40 Yes Yes Metal Metal SMD 15 PPR 60 rpm max. 1 mA @ 5 VDC 15,000 cycles PEC11S
Downloads
PEC12R PEC12R PEC12R_part Incremental 12 mm IP40 Yes Yes Plastic Metal PC Pins 12, 24 PPR 100 rpm max. 1 mA @ 5 VDC 30,000 cycles PEC12R
Downloads
PEC16 PEC16 PEC16_part Incremental 16 mm IP40 Yes Yes Plastic Metal PC Pins 12, 24 PPR 100 rpm max. 1 mA @ 5 VDC 100,000 cycles PEC 16
Downloads
PEL12S PEL12S PEL12_part Incremental 12 mm IP40 Yes No Plastic Metal PC Pins 24 PPR 100 rpm 0.5 mA @ 5 VDC 30,000 cycles PEL12S
PEL12D PEL12D PEL12_part Incremental 12 mm IP40 Yes Yes Plastic Metal PC Pins 24 PPR 100 rpm 0.5 mA @ 5 VDC 30,000 cycles PEL12D
Downloads
PEL12T PEL12T PEL12_part Incremental 12 mm IP40 Yes Yes Plastic Metal PC Pins 12, 24 PPR 100 rpm 0.5 mA @ 5 VDC 30,000 cycles PEL12T
Downloads
PES12 PES12 PES12_part Incremental/Shaftless 12 mm IP40 Yes No None None PC Pins 24 PPR 60 rpm max. 1 mA @ 5 VDC 30,000 cycles PES 12
Downloads
PEC11H PEC11H
Incremental 11 mm IP40 Yes Yes Metal Metal PC Pins 8 – 20 PPR 60 rpm max. 10 mA @ 5 VDC 100,000 cycles PEC11H
PAC18R PAC18R
Absolute 18 mm IP64 Yes No Plastic Plastic PC Pins 8, 12 & 16 Position 60 rpm max. 1 mA @ 10 VDC 30,000 cycles PAC18R
PER56 PER56
Incremental 56 mm IP40 Yes No None None PC Pins 15 PPR 60 rpm max. 10 mA @ 5 VDC 50,000 cycles PER56
PER35 PER35
Incremental 35 mm IP40 Yes No None None PC Pins 10 PPR 60 rpm max. 10 mA @ 5 VDC 50,000 cycles PER35
PER28 PER28
Incremental 28 mm IP40 Yes No None None PC Pins 15 PPR 60 rpm max. 10 mA @ 5 VDC 50,000 cycles PER28
PER21 PER21
Incremental 21 mm Yes No None None PC Pins 9 PPR 60 rpm max. 10 mA @ 5 VDC 50,000 cycles PER21
PER23 PER23
Incremental 23 mm Yes No None None PC Pins 10 PPR 60 rpm max. 10 mA @ 5 VDC 50,000 cycles PER23
PER60 PER60
Incremental 60 mm Yes No None None PC Pins 15 PPR 60 rpm max. 10 mA @ 5 VDC 40,000 cycles PER60
PEC11D PEC11D
Incremental 12 mm IP40 Yes Yes Metal Metal PC Pins 15 PPR 60 rpm max. 10 mA @ 5 VDC 20,000 cycles TBD
PEC11J PEC11J
Incremental 11 mm IP40 Yes Yes Metal Metal SMD 9, 15 PPR 60 rpm max. 10 mA @ 5 VDC 100,000 cycles PEC11J
Output
Pulses/Shaft Rev.
Detents
Shaft operating Speed
Mounitng
PART NUMBEROutputPulses/Shaft Rev.DetentsShaft operating SpeedMounitngTerminal StyleBody SizeRotatinal Life交换机Led ColorEngineeringBuy Now
Model/Datasheet 产品照片 潮湿敏感度等级 MSL 焊接图表 封装标签 端子 RoHS 规范证书 CofC 第三方测试报告 物质资料表 MDS China RoHS
33153315_partSee Note
See Data SheetLabel
e3EN-2
Request Report
3315Y-L
China RoHS2 EFUP50 - Encoders EN2
ECWecw1j_partSee Note
See Data SheetLabel
e3EN-1
Request Report
ECW-L
China RoHS2 - Encoders EN1
EPSeps_partSee Note
See Data SheetLabel
e3EN-1
Request Report
TBD
China RoHS2 - Encoders EN1
EAWACE-128_partSee Note
See Data SheetLabel
e3EN-1
Request Report
EAW
China RoHS2 - Encoders EN1
ESes_partSee Note
See Data SheetLabel
e3EN-1
Request Report
ES-L
China RoHS2 - Encoders EN1
PEC09PEC09_partTBD
TBD
TBD
TBDEN-1
Request Report
PEC09
China RoHS2 - Encoders EN1
PEC11RPEC11R_partSee Note
See Data SheetLabel
e3EN-1
Request Report
PEC11R
China RoHS2 - Encoders EN1
PEC11LPEC11L_partTBD
TBD
TBD
TBDEN-1
Request Report
PEC11L
China RoHS2 - Encoders EN1
PEC11SPEC11S_partSee Note
See Data SheetLabel
TBDEN-1
Request Report
PEC11S
China RoHS2 - Encoders EN1
PEC12RPEC12R_partSee Note
See Data SheetLabel
e3EN-3
Request Report
PEC12R
China RoHS2 EFUP50 - Encoders EN3
PEC 16PEC16_partSee Note
TBD
Label
TBDEN-1
Request Report
PEC 16
China RoHS2 - Encoders EN1
PEL12SPEL12_partTBD
TBD
TBD
TBDEN-1
Request Report
PEL12S
China RoHS2 - Encoders EN1
PEL12DPEL12_partTBD
TBD
TBD
TBDEN-1
Request Report
PEL12D
China RoHS2 - Encoders EN1
PEL12TPEL12_partTBD
TBD
TBD
TBDEN-1
Request Report
PEL12T
China RoHS2 - Encoders EN1
PES 12PES12_partSee Note
TBD
Label
TBDEN-1
Request Report
PES 12
China RoHS2 - Encoders EN1
PEC11Hpec11h_partSee Note
See Data Sheet
TBD
e3EN-4
Request Report
PEC11H
China RoHS2 - Encoders EN1
PAC18Rpac18r_partTBD
TBD
TBDEN-1
Request Report
PAC18R
China RoHS2 - Encoders EN1
PER56per56_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER56
China RoHS2 - Encoders EN1
PER35per35_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER35
China RoHS2 - Encoders EN1
PER28per28_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER28
China RoHS2 - Encoders EN1
PER21per21_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER21
China RoHS2 - Encoders EN1
PER23per23_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER23
China RoHS2 - Encoders EN1
PER60per60_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER60
China RoHS2 - Encoders EN1
PEC11Dpec11d_partSee Note
See Data Sheet
TBD
e3EN-4
Request Report
TBD
China RoHS2 - Encoders EN1
PEC11J1See Data Sheet
TBD
e3EN-1
Request Report
PEC11J
China RoHS2 - Encoders EN1