Search
Languages

Rotary Switches

Home / Products / Switches / Rotary Switches
Rotary Switches
Specifications

Bourns® switches are low voltage, low current, signal level devices designed for selection, operation or programming. Key and tactile switches are push/momentary devices. Rotary switches are single-pole, double-throw devices.

Switch applications include instrumentation, industrial controls, communications equipment, computers, security systems, appliances, automotive, and audio/visual devices.

Bourns offers a Design Kit for this product line.

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Function Mounting Sealed or Open Size (mm) Actuation (Top or Side) Terminal Styles MDS Design Files Engineering Buy Now
7813 7813 7813 Rotary SMT Sealed 3 mm Top, Side J 7813J
7813S
Downloads Buy
7814 7814 7814 Rotary SMT, Leaded Sealed 4 mm Top, Side J,G,H,Z 7814 023
7814 051
Downloads Buy
7829 7829 7829 Rotary Leaded Sealed 6 mm Top, Side H,S 7829H
7829S
Buy