Search
Languages

Slide Potentiometers

Home / Products / Potentiometers / Slide Potentiometers
Slide Potentiometers
Specifications
Panel controls are designed for applications that typically require frequent adjustment. Both rotary and slide panel control types are available. A selection of elements includes carbon, cermet, and conductive plastic. These devices are available in various sizes and shaft/bushing combinations. Some models are available with a rotary switch and seal options. Typical applications include audio mixing consoles, test and measurement equipment, consumer electronics, and medical equipment.

Turns-counting dials are designed for use with precision rotary potentiometers or other types of panel controls where a turns-indicating device or an adjustment setting/locking device is needed. These devices are available to fit various shaft sizes in digital or concentric scale (analog) readout options. Typical applications include power supplies, oscilloscopes, medical equipment, and industrial automation equipment.

For Taper Characteristics and further documents please visit our library.

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometerss, Dials: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Buy Now Length of Travel Shape Detents Lever Element Terminal Taper-Linear Taper-CW Audio Taper-CCW Audio Resistance Range Minimum Ohm Resistance Range Maximum Ohm Power-Linear Power-Audio Options-Ganging MDS Engineering Design Files
PSL PSL PSL_part Buy 60-100 mm Linear Slide Metal Carbon Connector x x x 10K 100K 0.5 W 0.25 W 2 PSL60
PSL01
Downloads
PSM PSM psm_part Buy 60-100 mm Linear Slide Metal Carbon PC Pins, Connector x x x 1K 1M 0.5 W (Power rating varies by stroke length) 0.25 W (Power rating varies by stroke length) 1 PSM
Downloads
PSP PSP PSP_part Buy 60-100 mm Linear Slide Metal Carbon Connector x x x 1K 1M 0.5 W 0.25 W 2 PSP60
PSP01
Downloads
PTA PTA PTA_part Buy 15-60 mm Linear Slide Center Metal/Plastic Carbon PC Pins x x 1K 1M 0.05 W (Power rating varies by stroke length) 0.025 W (Power rating varies by stroke length) 2 PTA
Downloads
PTB PTB PTB_part Buy 45-100 mm Linear Slide Metal/Plastic Carbon PC Pins x x 5K 200K 0.125 W (Power rating varies by stroke length) 0.025 W (Power rating varies by stroke length) 2 PTB
Downloads
PTL PTL ptl_part Buy 20-100 mm Linear Slide x Insulated with LED Carbon PC Pins x x x 1K 1M 0.05 W (Power rating varies by stroke length) 0.025 W (Power rating varies by stroke length) PTL01 MDS
PTL45 MDS
Downloads
PTS PTS pts45_part Buy 45-100 mm Linear Slide Metal Carbon Solder Lugs or PC Pins x x x 1K 1M 0.5 W 0.25 W 2 PTS01 MDS
PTS60 MDS
Stroke Length
Resistance
Taper
Watts
Mounting
PART NUMBERStroke LengthResistanceTaperWattsMountingElement StyleBody SizeStroke LifeEngineeringBuy Now