Search
Languages

Precision Pots Single-turn

Home / Products / Potentiometers / Precision Pots Single-turn
Precision Pots Single-turn
Specifications

Precision potentiometers are designed for control applications where accuracy and high-reliability is important. These devices are available in conductive plastic, wirewound or Hybritron® element types, and in various sizes. Both single-turn and multiturn models are available.

Typical applications include measuring linear distance, angles or rotations in production equipment, industrial test and measurement equipment, and medical equipment.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Buy Now Package Diameter Shape Rotational Life Number of Turns Sealable Shaft Bushing Element Terminal Taper-Linear Linearity Resistance-Minimum Resistance-Maximum Power Rating Ganging MDS Engineering Design Files
6534 6534 6534_part Buy 7/8 " Round 25M 1 (Continuous Mechanical Rotation) IP40 Metal Servo Lid Conductive Plastic Turret Lugs x ±0.5 % 1K Ω 100K Ω 1 W 10 6534S
Downloads
6537/6538 6537/6538 6537_part Buy
(6537)

Buy
(6538)
7/8 " Round 10-20M 1 (Continuous Mechanical Rotation) IP40 (6537); IP50 (6538) Metal Servo Lid Conductive Plastic Turret Lug/Rear x ±1 % 1K Ω 100K Ω 1 W 6538S
Downloads
6539/6639 6539/6639 6539_part Buy
(6539)

Buy
(6639)
7/8 " Round 10M 1 (Continuous Mechanical Rotation) IP40 Metal Servo Lid/Metal Conductive Plastic Turret Lug/Rear x ±2 % 1K Ω 100K Ω 1 W 6539S
6639S
Downloads
6574 6574 6574_part Buy 2 " Round 25M 1 (Continuous Mechanical Rotation) IP40 Metal Servo Lid Conductive Plastic Turret Lug/Rear x ±0.25 % 1K Ω 100K Ω 2 W 10 Downloads
6630 6630_part Buy 7/8 " Round 5M 1 (Continuous Mechanical Rotation) IP40 Metal/Slotted or Flatted Metal Conductive Plastic Solder Lug/Axial or Radial x ±2 % 1K Ω 20K Ω 1 W 6630S
6637 6637 6637_part Buy 7/8 " Round 10M 1 (Continuous Mechanical Rotation) IP40 Metal Metal Conductive Plastic Turret Lug/Rear x ±1 % 1K Ω 100K Ω 1 W 6637S
6638 6638 6638_part Buy 7/8 " Round 20M 1 (Continuous Mechanical Rotation) IP40 Metal Ball Bearing Metal Conductive Plastic Turret Lug/Rear x ±1 % 1K Ω 100K Ω 1 W 6638S
6657 6657 6657_part Buy 1-5/16 " Round 20M 1 (Continuous Mechanical Rotation) IP40 Metal Metal Conductive Plastic Turret Lug/Rear x ±1 % 1K Ω 100K Ω 1 W 6657S
Downloads
6674 6674 6674_part Buy 2 " Round 25M 1 (Continuous Mechanical Rotation) IP40 Metal Metal Conductive Plastic Turret Lugs x ±0.25 % 1K Ω 100K Ω 2 W 6674S
Linearity %
Resistance
Turns / Degrees
Mounting
Watts
PART NUMBERLinearity %ResistanceTurns / DegreesMountingWattsElement StyleBody SizeShaft Revs.EngineeringBuy Now