Search
Languages

Contacting Linear Motion

Home / Products / Sensors / Position Sensors / Contacting Linear Motion
Contacting Linear Motion
Specifications

A spin-off of the Trimpot® trimming potentiometer product line, the contacting linear motion position sensor was developed to meet the needs of designers wishing to detect movement of position. Applications for these compact components include: Solenoid positioning sensors for automated controllers, volume control on audio equipment, joystick controllers, satellite dish positioning, and robotics.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometerss, Dials: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Buy Now Standard Electrical Travel Standard Resistance Standard Resistance Tolerance Independent Linearity Resolution Power Rating @ 70ºC (158ºF) Operating Temperature Insulation Resistance MDS Engineering Design Files
3046 3046 3046 Buy 0.15, 0.25, 0.35 in. 1K to 50K Ω ±20 % ±5 % Infinite 0.125 W -55 ºC to +125 ºC 50 MΩ @ 500 VDC 3046
Downloads
3048 3048 motpot Buy 0.2, 0.3, 0.4, 0.5 in. 1K to 50K Ω ±20 % ±5 % Infinite Range 2, 3 - 0.12 W Range 4, 5 - 0.25 W -55 ºC to +125 ºC 50 MΩ @ 500 VDC 3048
Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now