Search
Languages

Dual-Winding Shielded Power Inductors for DC-DC Converters in Latest SEPIC Topology

Power Inductors - SMD Dual-Winding Shielded
Specifications

Bourns® Dual-Winding Shielded SMD Power Inductors for DC-DC Converters

Bourns® Series Dual-Winding Shielded SMD Power Inductors are for use in SEPIC topology in DC-DC Converters, LC filters in Class-D Audio Amplifiers, and TLVR topology of power supplies.

As an industry leading supplier of power inductors, Bourns' latest inductor technology, the dual-winding shielded SMD power inductor, is made for Single-Ended Primary-Inductor Converters (SEPIC) topology in DC-DC converters, LC filters in Class-D Audio Amplifiers, and Trans-inductor Voltage Regulator (TLVR) topology in microprocessors. A dual inductor occupies less board space as a single package and is more cost- effective than two individual inductors. The dual inductors increase energy efficiency as less power is lost. These top performing SMD power inductor components for SEPIC, LC filters and TLVR, are broadly used in communication equipment, audio devices, notebooks, desktop computers, servers, and data networking systems.

Bourns® Dual-Winding Shielded SMD Power Inductors are designed with magnetically shielded construction for low radiation emissions. The magnetic shield of the inductor keeps radiation to a minimal level for applications where a low noise environment is essential.

The Bourns® Model SRF0703, SRF0703A, SRF1260, SRF1260A, SRF1280 and SRF1280A Series allow for multiple configurations: parallel, series, dual-inductor and transformer. Through external wiring, a dual-winding inductor can be configured in parallel or in series to achieve many different selections of rated currents and inductances. These inductors have a high-coupling coefficient that is also suitable for 1:1 power transformer and common mode choke noise filtering applications.

The Bourns® Model SRF1010DA Series is a two-in-one design. Two inductors are combined into one package, and each one is manufactured with a metal alloy powder core by molding technology featuring high saturation current, and low DC resistance. These components are well-suited for use in LC filters in Class-D amplifier applications, reducing the impact of total harmonic distortion and noise (THD+N) to achieve better audio quality.

The Bourns® Model TLVR1105T and TLVR1005T Series are 1:1 ratio transformer type dual inductors that possess a primary winding and a secondary winding. These inductors are designed with high magnetic flux density, including  the unique core shape that allows for both coils to sit in one package. These TLVR inductors are developed to handle large transient currents in a compact space, which is critical in the latest TLVR structure being considered for microprocessors such as CPUs, GPUs, and ASICs.

Mineral Source Reporting for Power Inductors: CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Shielded Dual Choke Size Inductance Range Current Range MDS Design Files Engineering Buy Now
SRF0703 SRF0703 SRF0703_part Yes 7.6 x 7.6 x 3.4 mm 0.33 µH - 4000 µH 0.128 - 3.1 A SRF0703
Downloads Buy
SRF0703A SRF0703A SRF0703A_part Yes 7.6 x 7.6 x 3.4 mm 8.2 - 1335 µH 0.211 - 2.19 A SRF0703A
Downloads Buy
SRF1010DA SRF1010DA SRF1010DA_part Yes 12 x 9.6 x 11.3 mm 0.43 µH - 15 µH 4.6 - 27 A SRF1010DA
Downloads Buy
SRF1260 SRF1260 SRF1260_part Yes 12.5 x 12.5 x 6 mm 0.47 µH - 4000 µH 0.283 - 8.8 A SRF1260 (R47-221)
SRF1260 (331-102)
Downloads Buy
SRF1260A SRF1260A SRF1260_part Yes 12.5 x 12.5 x 6 mm 0.47 - 4000 µH 0.283 - 8.8 A SRF1260A
Downloads Buy
SRF3015 SRF3015 Yes Yes 3.3 x 3.3 x 1.4 mm 1.0 - 22 mH 0.26 - 1.1 A SRF3015
Downloads Buy
SRF1280 SRF1280 SRF1280_part Yes 12.5 x 12.56 x 8 mm 0.47 µH - 4000 µH 0.307 - 8.94 A SRF1280 (R47-331)
SRF1280 (471-102)
Downloads Buy
SRF1280A SRF1280A SRF1280A_part Yes 12.5 x 12.5 x 8 mm 0.47 - 4000 µH 0.307 - 17.9 A SRF1280A
Downloads Buy
TLVR1005T TLVR1005T Yes Yes 9.7 x 4.7 x 11.7 mm 70 - 170 nH 75 A TLVR1005T
Downloads Buy
TLVR1105T TLVR1105T Yes Yes 11.7 x 5.7 x 11 mm 70 - 200 nH 77 A TLVR1105T
Downloads Buy
Inductance (μH) min
0
max
120,000
Current Rating (A) min
0.0005
max
70
Current Saturation (A) min
0.0003
max
118
DCR (Ohms) min
0
max
484
Height (mm) min
0
max
54
Length (mm) min
0
max
54
Width (mm) min
0
max
38.1
Material Core
Shielding
Ratings