Search
Languages

J.W. Miller® - Through-Hole High Current Chokes

Home / Products / Magnetic Products / J.W. Miller® - Through-Hole High Current Chokes
J.W. Miller® - Through-Hole High Current Chokes
Specifications

Bourns, Inc. is pleased to announce that it has acquired substantially all of the assets of the J.W. Miller Magnetics Division of Bell Industries, Inc. from Bell. Founded in 1924, J.W. Miller Magnetics is a well-known supplier of custom and standard magnetic components with capabilities to meet short run or high volume production requirements. Products include a complete line of high-quality coils, chokes, inductors and transformers in both surface mount and through-hole configurations.

Mineral Source Reporting for J.W. Miller® Magnetic Products: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Shielded Size Inductance Range Current Range Design Files Engineering Buy Now
1110 1110 1100_1120_1130_1140_5600 No 15.2 Dia x 21.3 Ht 1 - 560 µH 0.85 - 20 A Downloads Buy
1120 1120 1100_1120_1130_1140_5600 No 20.5 Dia x 21.3 Ht 1 - 2200 µH 0.8 - 11.4 A Downloads Buy
1130 1130 1100_1120_1130_1140_5600 No 28 Dia x 21.3 Ht 1 - 4700 µH 1 - 21 A Downloads Buy
1140 1140 1100_1120_1130_1140_5600 No 38 Dia x 26 Ht 1.8 - 15000 µH 1.3 - 27 A Downloads Buy
5200 5200 5200 No 7.9 - 15.2 Dia x 22.2 - 31.8 Lg 3.3 - 1000 µH 1 - 20 A Downloads Buy
5800 5800 5800 No 7 Dia x 17.8 Lg 3.9 - 18000 µH 0.09 - 7.3 A Downloads Buy
5900 5900 5800 No 11.5 Dia x 22.9 Lg 3.9 - 100000 µH 0.08 - 15.5 A Downloads Buy
Inductance (μH) min