Search
Languages

J.W. Miller® - Through-Hole Ferrite Beads / EMI Filters

Home / Products / Magnetic Products / J.W. Miller® - Through-Hole Ferrite Beads / EMI Filters
J.W. Miller® - Through-Hole Ferrite Beads / EMI Filters
Specifications

Bourns, Inc. is pleased to announce that it has acquired substantially all of the assets of the J.W. Miller Magnetics Division of Bell Industries, Inc. from Bell. Founded in 1924, J.W. Miller Magnetics is a well-known supplier of custom and standard magnetic components with capabilities to meet short run or high volume production requirements. Products include a complete line of high-quality coils, chokes, inductors and transformers in both surface mount and through-hole configurations.

ObsoleteProducts marked with this symbol are currently available, although not recommended for new designs.

Mineral Source Reporting for J.W. Miller® Magnetic Products: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Shielded Size Impedance Range Capacitance Range Current Current / Voltage Design Files Engineering Buy Now
EMI T EMI T EMI_T No 8.5 L x 2.5 W x 8 Ht 22 - 10000 pF 5 A 50 VDC Downloads Buy
FB2000 FB2000 FB2000 Yes 6 Dia x 14 Lg 30 - 640 Ω @ 10 MHz 330 - 900 Ω @ 100 MHz 5 A Downloads Buy
Inductance (μH) min
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
FB2000FB20001Std
TBD
FB2000
Request Report
FB2000