Search
Languages

J.W. Miller® - Through-Hole Common Mode Chokes

Home / Products / Magnetic Products / J.W. Miller® - Through-Hole Common Mode Chokes
J.W. Miller® - Through-Hole Common Mode Chokes
Specifications
Bourns® J.W. Miller® - Through-Hole Common Mode Chokes are high inductance, reduce conductive EMI emission, and many come in compact sizes. These through-hole CMCs are often used in line filters for switch-mode power supplies.

Mineral Source Reporting for J.W. Miller® Magnetic Products: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Shielded Size Inductance Range Current Range Design Files Engineering Buy Now
7100 7100 7100 Yes 15.2 - 30.5 OD x 11.4 - 20.3 Thk 0.6 - 50 mH 1 - 10 A Downloads Buy
7300 7300 7300 Yes 17 L x 11 - 15.5 W x 12 - 17 Ht 0.5 - 22 mH 0.27 - 1.5 A Downloads Buy
7400 7400 7400 Yes 19 L x 17 W x 21 Ht 0.6 - 45 mH 0.4 - 2.8 A Downloads Buy
7500 7500 7500 Yes 23 L x 19 W x 27.5 Ht 0.6 - 45 mH 0.7 - 4.4 A Downloads Buy
8100 8100 8100 Yes 19.3 - 43.2 L x 10.8 - 22.9 W x 15.2 - 30.5 Ht 1 - 50 mH 1.7 - 20 A Downloads Buy
Inductance (μH) min