Search
Languages

J.W. Miller® - Through-Hole Axial Lead RF Chokes

Home / Products / Magnetic Products / J.W. Miller® - Through-Hole Axial Lead RF Chokes
J.W. Miller® - Through-Hole Axial Lead RF Chokes
Specifications

Bourns, Inc. is pleased to announce that it has acquired substantially all of the assets of the J.W. Miller Magnetics Division of Bell Industries, Inc. from Bell. Founded in 1924, J.W. Miller Magnetics is a well-known supplier of custom and standard magnetic components with capabilities to meet short run or high volume production requirements. Products include a complete line of high-quality coils, chokes, inductors and transformers in both surface mount and through-hole configurations.

Mineral Source Reporting for J.W. Miller® Magnetic Products: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Shielded Size Inductance Range Current Range MDS Design Files Engineering Buy Now
4600 4600 4600_6300 No 7 mm Dia 53 mm Lg 1 - 10 µH Downloads Buy
5300 5300 5300 No 4 Dia x 12.7 Lg 1 - 10000 µH 0.05 - 3.3 A Downloads Buy
70F 70F 70F_73F No 10 mm Dia x 48 mm Lg 50000 - 100000 µH 70F
Downloads Buy
77F 77F 77F No 4 Dia x 10.4 Lg 1 - 1000 µH 0.1 - 0.9 A Downloads Buy
78F 78F 78F No 2.8 Dia x 7.1 Lg 0.033 - 1000 µH 0.04 - 0.5 A Downloads Buy
8230 8230 8230 No 3 Dia x 7.6 Lg 0.1 - 1000 µH 0.04 - 1.1 A Downloads Buy
8250 8250 8250 Yes 4.2 Dia x 11.4 Lg 0.1 - 100000 µH 0.02 - 3 A Downloads Buy
9220 9220 No 4.8 Dia x 11.2 Lg 270 - 1000 µH 0.08 - 0.11 A Downloads Buy
9230 9230 9230 No 2.4 Dia x 6.4 Lg 0.1 - 1000 µH 0.04 - 1.1 A 9230
Downloads Buy
9250A 9250A 9250A Yes 4.2 Dia x 10.4 Lg 0.1 - 8200 µH 0.26 - 1.8 A 9250A
Downloads Buy
Inductance (μH) min