Search
Languages

Chip Inductors - Multilayer

Home / Products / Magnetic Products / Chip Inductors - Multilayer
Chip Inductors - Multilayer
Specifications

Bourns® Multilayer Chip Inductors offer high frequency, nickel barrier, monolithic construction for high reliability, and magnetically shielded construction providing low radiation. They are well-suited for DC-DC converters, and prevention of electromagnetic interference to signals on the secondary side of electronic equipment, among many applications.

Conflict Mineral Source Reporting for Magnetics & JW Miller® products CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Technology Construction Shielded Size Inductance Range Range of SRF Current Range MDS Design Files Engineering Buy Now
CE201210 (0805) CE201210 (0805) ci Multilayer Sealed 2.0 x 1.0 x 1.25 mm 1.5 - 470 nH 200 - 4000 MHz 300 mA CE201210 (0805): C=0.85
CE201210 (0805): C=1.25
Downloads Buy
CI100505 (0402) CI100505 Multilayer Sealed 1 x 0.5 x 0.5 mm 0.001 - 0.1 ĀµH 550 - 6000 MHz 100 - 300 mA Buy
CI160808 (0603) CI160808 (0603) ci Multilayer Sealed 1.6 x 0.8 x 0.8 mm 0.001 - 0.22 ĀµH 350 - 4000 MHz 200 - 300 mA CI160808 (0603)
Downloads Buy
CS160808 (0603) CS160808 (0603) cs Multilayer Sealed Yes 1.6 x 0.8 x 0.8 mm 0.047 - 2.7 ĀµH 40 - 260 MHz 50 - 200 mA CS160808 (0603)
Downloads Buy
CV201210 (0805) CV201210 (0805) cs Multilayer Sealed Yes 2.0 x 1.25 x 1.25 mm 0.047 - 33 ĀµH 13 - 320 MHz 5 - 300 mA CV201210
Downloads Buy
CVH160808 (0603) CVH160808 (0603) CVH_part Multilayer Sealed Yes 1.6 x 0.8 x 0.8 mm 0.24 - 2.2 ĀµH 50 - 90 MHz 750 - 1200 mA CVH160808
Downloads Buy
CVH201205 (0805) CVH201205 (0805) CVH_part Multilayer Sealed Yes 2 x 1.25 x 0.5 mm 0.47 - 2.2 ĀµH 40 - 100 MHz 600 - 1100 mA CVH201205
Downloads Buy
CVH201610A (0805) CVH201610A (0805) CVH_part Multilayer Sealed Yes 2 x 1.6 x 0.9 mm 0.47 - 2.2 ĀµH 50 - 80 MHz 1200 - 1600 mA CVH201610A
Downloads Buy
CVH252009 (1008) CVH252009 (1008) CVH_part Multilayer Sealed Yes 2.5 x 2 x 0.9 mm 0.47 - 4.7 ĀµH 25 - 100 MHz 1100 - 1800 mA CVH252009 (1008)
Downloads Buy
Inductance (Ī¼H) min