Search
Languages

Chip Inductors - Common Mode

Home / Products / Magnetic Products / Chip Inductors - Common Mode
Chip Inductors - Common Mode
Specifications

Bourns® products include surface-mount chip inductors, power chokes, chip beads, chip bead arrays, as well as radial-leaded and axial-leaded inductors. These components are used in computer, communication, instrumentation, industrial, and medical applications.

Conflict Mineral Source Reporting for Magnetics: CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Size Impedance Range Current Range DCR Range MDS Design Files Engineering Buy Now
SRF2012A SRF2012A SRF2012_part 2 x 1.2 x 1.2 mm 30 - 900 Ω 100 - 400 mA 0.2 - 0.88 Ω SRF2012A
Downloads Buy
SRF2012A-801Y SRF2012A-801Y srf2012a_801y_part 2 x 1.2 x 1.2 mm 800 Ω 300 mA 0.88 Ω SRF2012A-801Y
Downloads Buy
SRF2012AA SRF2012AA SRF2012AA 2 x 1.2 x 1.2 mm 67 - 360 Ω 300 - 400 mA 0.25 - 0.5 Ω SRF2012AA
Downloads Buy
SRF3216 SRF3216 SRF3216_part 3.2 x 1.6 x 2 mm 90 - 2200 Ω 200 - 400 mA 0.3 - 1.2 Ω SRF3216
Downloads Buy
SRF3216A SRF3216A SRF3216A 3.2 x 1.6 x 2 mm 90 - 2200 Ω 200 - 400 mA 0.3 - 1.2 Ω SRF3216A
Downloads Buy
SRF3225AB SRF3225AB srf3225ab_part 3.2 x 2.5 x 2.5 mm 5500 Ω 0.1 A 3.5 Ω SRF3225AB
Downloads Buy
SRF3225TABM SRF3225TABM srf3225tabm_part 3.3 x 2.5 x 2.5 mm 10000 Ω 0.07 A 5.5 Ω SRF3225TABM
Downloads Buy
SRF3225TAC SRF3225TAC srf3225tac_part 3.2 x 2.5 x 2.5 mm 550 - 5100 Ω 0.15 - 0.3 A 0.4 - 1.5 Ω SRF3225TAC
Downloads Buy
SRF3225TAFD SRF3225TAFD srf3225tafd_part 3.3 x 2.5 x 2.5 mm 5100 Ω 0.15 A 1.5 Ω SRF3225TAFD
Downloads Buy
SRF3225TP SRF3225TP 3.2 x 2.5 x 2.2 mm 500 Ω - 1000 Ω 1.5 - 2 A SRF3225TP
Downloads Buy
SRF4530A SRF4530A srf4530a_part 4.5 x 3.2 x 3 mm 600 - 7500 Ω 0.2 - 0.36 A 0.5 - 1.5 Ω SRF4530A
Downloads Buy
SRF4530AG SRF4530AG srf4530ag_part 4.5 x 3.2 x 3 mm 1100 Ω 0.1 A 4.5 Ω SRF4530AG
Downloads Buy
SRF4532 SRF4532 SRF4532_part 4.5 x 3.2 x 2.8 mm 700 - 5000 Ω 200 - 300 mA 0.8 - 8.9 Ω SRF4532
Downloads Buy
Inductance (μH) min