Search
Languages

Optical Encoders

Optical Encoders
Specifications

Rotary encoders are ideal for use as digital panel controls or position sensing devices in a wide range of applications where digital circuitry is used. These devices are available in contacting and optical types and in various resolutions. Some models are available with push momentary switch and detents.

Typical applications include temperature control, speed control, position sensing, menu selection, and volume control.

Conflict Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Buy Now Type Package Diameter Sealable Detents Switch Shaft Bushing Terminal Configuration Resolution Range Rotational Speed Circuit Compatibility Rotational Life MDS Engineering Design Files
EM14 EM14 em14 Buy Incremental 14 mm IP54 Yes Yes Metal Metal 5-Pin Axial or Radial/Cables with/without Connector 8, 16, 32, 64 120 rpm max. TTL, CMOS, HCMOS compatible 100,000 and 1,000,000 cycles Downloads
EN EN ENC1J_part Buy
(ENA)

Buy
(ENC)

Buy
(ENS)

Buy
(ENT)

Buy
(ENW)
Optical/Incremental 21 mm x 16 mm IP40 No No Metal Metal 5-Pin Axial or Radial/Cables with/without Connector 25, 50, 64, 100, 125, 128, 200, 256 300 rpm max. (ball bearing model: 3000 rpm max.) TTL, CMOS 10 million and 200 million shaft revolutions EN-L
Downloads
ES14 ES14 ES14_part Buy Incremental Quadrature 14 mm IP54 No No Metal Metal 5-Pin Axial or Radial/Cables with/without Connector 8, 16, 32, 64 1000 rpm max. TTL, CMOS, HCMOS compatible 50,000,000 cycles Downloads
Output
Pulses/Shaft Rev.
Detents
Shaft operating Speed
Mounitng
PART NUMBEROutputPulses/Shaft Rev.DetentsShaft operating SpeedMounitngTerminal StyleBody SizeRotatinal LifeSwitchLed ColorEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
EM14em14See Note
See Data SheetLabel
e3EOP
Request Report
EM14
China RoHS2 EFUP50 - Encoders EOP
ENENC1J_partSee Note
See Data SheetLabel
TBDEOP
Request Report
EN-L
China RoHS2 EFUP50 - Encoders EOP
ES14ES14_partSee Note
See Data SheetES14 Label1
ES14 Label2
e3EOP
Request Report
TBD
China RoHS2 EFUP50 - Encoders EOP