Search
Languages

Diode Arrays

Home / Products / Diodes / Diode Arrays
TVS Diode Arrays
Specifications
Summary

The markets of portable communications, computing and video equipment are challenging the semiconductor industry to develop increasingly smaller electronic components. Today, designers of compact electronic systems are faced with board space constraints, thus driving the requirement for alternative packaging technologies. Functional integration and miniaturization is the key to success!

To aid this miniaturization campaign, a new generation of Chip Diodes from Bourns has emerged that offers the capability to provide a silicon diode with minimal packaging overhead. The small signal 0603, 1005 and 1206 Chip Diodes are lead free with Cu/Ni/Au plated terminations while the other packages (SMA, SMB, SMC, 1408, 1607, 2010, 2419, 8L NSOIC, 16L NSOIC, SOT23, SOT23-6, 16L WSOIC) use 100 % Tin terminations. All Bourns® diodes are compatible with lead free manufacturing processes, conforming to many industry and government regulations on lead free components.

Bourns® Chip Diodes conform to JEDEC standards, are easy to handle on standard pick and place equipment and their flat configuration minimizes rollaway.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs. 

Advantages

The Chip Diode product range provides distinct advantages over some of our competitors, such as:

  • Package Size: The Chip Diodes 0603, 1005, 1206, 1408, 2010 are leadless, allowing designers to make real estate savings on PCB layouts.
  • Environmental: All Bourns® diodes are RoHS compliant and units meet many worldwide industry and government regulations on lead free components.
  • Manufacturing Friendly: Chip Diodes allow the use of industry standard pick & place equipment. The Chip Diode package makes it easy to handle and the flat configuration minimizes rollaway in production operations.

Conflict Mineral Source Reporting for Diodes: CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series CDSOT236-0502
Data Sheet CDSOT236-0502
Photo CDSC706-0504C_part
Type Transient Voltage Suppressor Diode Arrays
Working Peak Reverse Voltage
VRMM (V)
5
Min. Breakdown Voltage
VBR (V)
6
Typical
Capacitance
C (PF)
2
RoHS Compliant CDSOT236-0502
Design Files Downloads
Engineering
Buy Now Buy

  Design Files

Diode (Line) Capacitance – Cd (pF) min
0.18
max
500
Working Reverse Voltage - VRWM (V) min
2.5
max
70
Clamp Voltage (V) min
1.5
max
100
Max Pulse Current @8/20μs - IPP(A) min
1.2
max
95
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Number of Protected Lines
Function
Package
Bi/Uni Directional
AEC-Q101 Compliance
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
CD143A-SR05 ~ 12sot143c_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CD143A
CD143A-SR05LCsot143c_part3SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CD143A-SR05LC
CD143A-SR2.8 ~ 3.3sot143c_part3SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CD143A-SR2.8
CD143A-SR3.3
CD143A-SR70sot143c_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CD143A
CDDFN10-0506NCDDFN10-3304N_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDDFN10
CDDFN10-0516PCDDFN10-0516P_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDDFN10-0516P MDS
CDDFN10-0524PCDDFN10-0524P_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
DFN-10 Package
CDDFN10-2574NCDDFN10-2574N_part1SMD (Semiconductor Packages)
Label Diodes2
e4CD 1
Request Report
CDDFN10-2574N
CDDFN10-3304NACDDFN10-3304N_part3SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDDFN10-3304NA
CDDFN10-3324PCDDFN10-0524P_part3SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDDFN10-3324P
CDDFN6-0504PCDDFN6-0504P_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDDFN6-0504P
CDDFN6-3312Pcddfn6_3312p_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDDFN6-3312P
CDMSP10-0504MCDMSP10-0504M_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDMSP10-0504M
CDNBS08-PLC03-6cdnbS08_plc03_6_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDNBS08
CDNBS08-SLVU2.8-4cdnbS08_plc03_6_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDNBS08
CDNBS08-SLVU2.8-8cdnbS08_plc03_6_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDNBS08
CDNBS08-SMDA05-6 SeriescdnbS08_plc03_6_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDNBS08
CDNBS08-SRDA SeriescdnbS08_plc03_6_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDNBS08
CDNBS08-SRDA12-4cdnbS08_plc03_6_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDNBS08
CDNBS08-SRDA15-4cdnbS08_plc03_6_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDNBS08
CDNBS08-SRDA3.3-4cdnbS08_plc03_6_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDNBS08
CDNBS08-T SeriescdnbS08_plc03_6_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDNBS08
CDNBS08-T58CCCDNBS08-T58CC_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDNBS08
CDNBS16-T Series2nbs16j_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDNBS16
CDSC706-0504Ccdsot23_part3SMD (Semiconductor Packages)
Label Diodes2
e4CD 1
Request Report
CDSC706-0504C
CDSOT23-0502Bcdsot23_t_partSMD (Semiconductor Packages)
Label Diodes2
CD 1
Request Report
CDSOT23
CDSOT23-0502Ucdsot23_t_partSMD (Semiconductor Packages)
Label Diodes2
CD 1
Request Report
CDSOT23
CDSOT236-0502cdsot23_partSMD (Semiconductor Packages)
Label Diodes2
CD 1
Request Report
CDSOT236-0502
CDSOT236-0504Ccdsot23_partSMD (Semiconductor Packages)
Label Diodes2
CD 1
Request Report
CDSOT236-0504C
CDSOT236-0504LCcdsot23_partSMD (Semiconductor Packages)
Label Diodes2
CD 1
Request Report
CDSOT236-0504LC
CDSOT236-TxxC Seriescdsot23_part3SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDSOT236
CDSOT23-SLVU2.8cdsot23_t_part_nr1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDSOT23
CDSOT23-SM712cdsot23_t_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDSOT23-SM712 (A)
CDSOT23 (C)
CDSOT23-SR208cdsot23_part1SMD (Semiconductor Packages)
Label Diodes2
e4CD 1
Request Report
CDSOT23-SR208
CDSOT23-SRV05-4cdsot23_part1SMD (Semiconductor Packages)
Label Diodes2
e4CD 1
Request Report
CDSOT23-SRV05-4
CDSOT23-T24CANcdsot23_t_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDSOT23-T24CAN (A)
CDSOT23 (C)
CDSOT23-T24CAN-QCDSOT23-T24CAN-Q_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDSOT23
CDSOT23-TxxC Seriescdsot23_t_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDSOT23-TxxC (A)
CDSOT23 (C)
CDSOT23-TxxC-Q Seriescdsot23_txxlc_q_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDSOT23
CDSOT23-TxxLC Seriescdsot23_t_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDSOT23-TxxLC (A)
CDSOT23 (C)
CDSOT23-TxxLC-Q Seriescdsot23_txxlc_q_part1SMD (Semiconductor Packages)
Label Diodes2
e3CD 1
Request Report
CDSOT23
CDSOT353-T05CDSC706-0504C_partSMD (Semiconductor Packages)
Label Diodes2
CD 1
Request Report
CDSOT353-T05_MDS
CDSOT563-0502CDSC706-0504C_partSMD (Semiconductor Packages)
Label Diodes2
CD 1
Request Report
CDSOT563-0502
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOV™ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOV™ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOV™ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuse™ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/IKzX6t1zyPY

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOV™ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCS™) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOV™ Hybrid Overvoltage Protection Component