Search
Languages

Modular Contacts

Modular Contacts
Specifications
Technical Library

Bourns® Modular Contacts are off-the-shelf interconnect devices that can be used in cellular telephones, PDAs, laptop computers, portable medical and test equipment, anywhere a rechargeable battery pack is required.

Because they can be used as either compression or sliding Modular Contacts, they can function as connectors for many other non-battery related applications.

Conflict Mineral Source Reporting for Trimpot®, Switch, and Modular Contact products CFSI_CMRT4-01

Bourns offers a Design Kit for this product line.

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Insulator Contact Current Rating Voltage Rating (V) Contact Resistance Dielectric Voltage Insulating Resistance Operating Temperature Mechanical Durability RoHS Compliant MDS Design Files Engineering Buy Now
70AA-Female 70AA-Female 70aaf Glass reinforced thermoplastic, UL 94 V-0 listed, black Copper Alloy 3 A/contact 60 V 30 mĪ© max. AC 500 V 1000 MĪ© min. -55 Ā°C to 125 Ā°C 50,000 cycles min. 70AA-Female 70AAF 6pin MDS
70AAF 5pin MDS
70AAF 4pin MDS
70AAF 3pin MDS
70AAF 2pin MDS
Downloads Buy
70AA-Male 70AA-Male 70aam Glass reinforced thermoplastic, UL 94 V-0 listed, black Copper Alloy DC 3 A/contact DC 60 V 30 mĪ© max. AC 500 V 1000 MĪ© min. -55 Ā°C to 125 Ā°C 50,000 cycles min. 70AAM 6pin MDS
70AAM 5pin MDS
70AAM 4pin MDS
70AAM 3pin MDS
70AAM 2pin MDS
Downloads Buy
70AB-Female 70AB-Female 70ABF_part Glass reinforced thermoplastic, UL 94 V-0 listed, black Copper Alloy DC 3 A/contact DC 60 V 30 mĪ© max. AC 500 V 1000 MĪ© min. -55 Ā°C to 125 Ā°C 50,000 cycles min. 70ABF 4pin MDS
70ABF 3pin MDS
70ABF 2pin MDS
Downloads Buy
70AB-Male 70AB-Male 70ABM_part Glass reinforced thermoplastic, UL 94 V-0 listed, black Copper Alloy DC 3 A/contact DC 60 V 30 mĪ© max. AC 500 V 1000 MĪ© min. -55 Ā°C to 125 Ā°C 50,000 cycles min. 70ABM 4pin MDS
70ABM 3pin MDS
70ABM 2pin MDS
Downloads Buy
70AD-Female 70AD-Female 70adf Glass reinforced thermoplastic, UL 94 V-0 listed, black Copper Alloy DC 3 A/contact DC 30 V 25 mĪ© max. AC 500 V 500 MĪ© min. -55 Ā°C to 125 Ā°C 50,000 cycles min. 70ADF 6pin MDS
70ADF 5pin MDS
70ADF 4pin MDS
70ADF 3pin MDS
70ADF 2pin MDS
Downloads Buy
70AD-Male 70AD-Male 70adm Glass reinforced thermoplastic, UL 94 V-0 listed, black Copper Alloy DC 3 A/contact DC 30 V 25 mĪ© max. AC 500 V 500 MĪ© min. -55 Ā°C to 125 Ā°C 50,000 cycles min. 70ADM 6pin MDS
70ADM 5pin MDS
70ADM 4pin MDS
70ADM 3pin MDS
70ADM 2pin MDS
Downloads Buy
STYLE
Pitch
Number of Contacts
Voltage Rating
Packaging
PART NUMBERSTYLEPitchNumber of ContactsVoltage RatingPackagingLocator PinsMountingDurabilityNormal ForceEngineeringBuy Now