Search
Languages

Ceramic PTC Resettable Fuses

Home / Products / Circuit Protection / Ceramic PTC Resettable Fuses
prodline_cptc
Specifications
Technical Library

Bourns® Ceramic PTC Resettable Fuses are primarily used as an overcurrent protector in telecom applications like Customer Premise Equipment (CPE), Central Office Equipment (CO), and access equipment.

Its high voltage rating also fits in AC port protection and can act as an inrush current limiter..

More information:

• Conflict Mineral Source Reporting: CMRT
• Technical inquiries: PTC.Heaters@Bourns.com
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Type Rated Voltage Ihold (A) Agency Certificates MDS Design Files Engineering Buy Now
CMF-RC CMF-RC cmf-rc_part Radial Leaded 12 VDC - 1000 VAC 0.008 - 2.1 Request Request Buy
CMF-RL CMF-RL cmf_rl_part Radial Leaded 60 VDC - 230 VAC 0.05 - 0.14

UL-1434
(file no. E307915)

MDS Design Files Buy
CMF-SDP CMF-SDP cmfsdp_part Surface Mount 230 VAC 0.07 - 0.18

UL-1434
(file no. E307915)

MDS Design Files Buy