Search
Languages

LED Shunt Protectors (LSPs)

Home / Products / Circuit Protection / LED Shunt Protectors (LSPs)
LED Shunt Protectors (LSPs)
Specifications

Circuit protection is becoming more important as the demand for LEDs grows and the technology becomes the preferred lighting source. Using Bourns® LED Shunt Protectors helps prevent failures in high reliability LED lighting applications. In the event of an open LED, the whole LED string will go black, compromising the application. This can lead to warranty returns or maintenance calls. Incorporating Bourns® LSP Series shunt protectors into an LED design enables the healthy LEDs in the string to remain illuminated by shunting current around the inoperable open circuit LED. The LSP Series of open LED shunt protectors provides a cost-effective alternative to conventional solutions including street lighting, lighting fixtures and backlight signage systems.

Using Bourns® LSP devices helps to minimize design costs. These devices are designed with flexibility in mind to help engineers select the optimal solution to balance the cost and failure impacts for each application.

For more info, please have a look at New Open LED Shunt Protection (LSP) Devices White Paper.

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Type Repetitive Peak Off-State Voltage Symbol:DRM / unit: V Minimum Holding Current @ IT = 1 A Symbol: IT / unit: mA Maximum On-state Voltage @ IT = 1 A Symbol: VT / unit: V Absolute Rating MDS Design Files Engineering Buy Now
LSP0600 LSP0600 LSP_part SMB Package 6.0 5 1.2 Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMB-Package (DO-214AA) MDS
Downloads Buy
LSP0600 LSP0600 SMA SMA Package 6.0 5 1.2 Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMA
Downloads Buy
LSP0900 LSP0900 LSP_part SMB Package 9.0 5 1.2 Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMB-Package (DO-214AA) MDS
Downloads Buy
LSP0900 LSP0900 SMA SMA Package 9.0 5 1.2 Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMA
Downloads Buy
LSP1300 LSP1300 LSP_part SMB Package 13.0 5 1.2 Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMB-Package (DO-214AA) MDS
Downloads Buy
LSP1300 LSP1300 SMA SMA Package 13.0 5 1.2 Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMA
Downloads Buy
LSP1800 LSP1800 LSP_part SMB Package 18.0 5 1.2 Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMB-Package (DO-214AA) MDS
Downloads Buy
LSP1800 LSP1800 SMA SMA Package 18.0 5 1.2 Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMA
Downloads Buy