Search
Languages

Hybrid Protectors - MSPĀ®

Home / Products / Circuit Protection / Hybrid Protectors - MSP®
Hybrid Protectors - MSP®
Specifications

Using a combination of the best of two technologies, the Bourns® Multi-Stage Protector (MSP®) 5-pin station protectors provide surge protection. The Bourns® MSP® product is the optimum solution for broadband voice and data lines because of the combination of high energy handling of a three-electrode gas discharge tube with the quick response of solid-state Metal Oxide Varistors (MOVs), providing superior protection.

With solid-state MOVs for rapid response to surges, gas discharge tubes for robust surge energy handling, low capacitance for minimal bandwidth reduction, elimination of air-back-up gap for extended service life, and switch-grade fail-short for maximum fire protection, power protection and safety is top notch. 

Due to the shrinking length of wireline telecommunication networks, current electronic equipment is increasingly prone to larger energy surges due to the constantly shorter cable lengths and lower pair counts. In order to deliver extraordinarily high surge carrying levels while simultaneously decreasing bandwidth-limiting capacitance, MSP® devices use proprietary technology.

To learn more about the Bourns® MSP® advantage, read the latest article in the Spotlight Newsletter (PDF, 28K).

For an in-depth look at Bourns® MSP® products, read the Bourns® MSP® Products Reliability White Paper. (PDF, 1MB)

Please refer to the Bourns® Outside Plant Product Guide (PDF, 2MB) for further information.

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Description Design Files Engineering Buy Now
155HS 155HS 2378_35_hs_part Heavy Duty Protection Downloads Buy
2026-xx-XX-MSP 2026-xx-XX-MSP 2026_msp Heavy Duty Multi-Stage 3-Electrode GDT Protector Downloads Buy
5-Pin 2410 5-Pin 2410 2410_2420_part Overvoltage 5-Pin Downloads Buy
BournsĀ® Digi-Guardā„¢ MSPĀ® ( ) BournsĀ® Digi-Guardā„¢ MSPĀ® ( ) 2377_45_hs_part Maximum Protection Downloads Buy