Bridge Rectifier Diodes
Fast Response Rectifier Diodes
High Voltage Rectifier Diodes
Power TVS Products
Schottky Rectifier Diodes
Small Signal Schottky Barrier Diodes
Small Signal Switching Diodes
Steering Diode Arrays
TVS Diodes
TVS Diode Arrays
Ultra Fast Response Rectifier Diodes
Zener Diodes
Encoders
LED Shunt Protectors
Magnetic Products
Microelectronic Modules
Position Sensors
Potentiometers
Resistive Products
Surge Protective Devices (SPDs)
Switches
Switching Spark Gap
Transistors & Thyristors
 
 
Services
Specialty Engineering and Manufacturing Services (SEMS)
 
 
 
  Skip Navigation LinksProducts    Diodes    Small Signal Schottky Barrier Diodes
Bourns - POC - Product Detail Page
 
 
Small Signal Schottky Barrier Diodes
Summary

The markets of portable communications, computing and video equipment are challenging the semiconductor industry to develop increasingly smaller electronic components. Today, designers of compact electronic systems are faced with board space constraints, thus driving the requirement for alternative packaging technologies. Functional integration and miniaturization is the key to success!

To aid this miniaturization campaign, a new generation of Chip Diodes from Bourns has emerged that offers the capability to provide a silicon diode with minimal packaging overhead. The small signal 0603, 1005 and 1206 Chip Diodes are lead free with Cu/Ni/Au plated terminations while the other packages (SMA, SMB, SMC, 1408, 1607, 2010, 2419, 8L NSOIC, 16L NSOIC, SOT23, SOT23-6, 16L WSOIC) use 100% Tin terminations. All Bourns® diodes are compatible with lead free manufacturing processes, conforming to many industry and government regulations on lead free components.

Bourns® Chip Diodes conform to JEDEC standards, are easy to handle on standard pick and place equipment and their flat configuration minimizes rollaway.

Advantages

The Chip Diode product range provides distinct advantages over some of our competitors, such as:

  • Package Size: The Chip Diodes 0603, 1005, 1206, 1408, 2010 are leadless, allowing designers to make real estate savings on PCB layouts.
  • Environmental: All Bourns® diodes are RoHS compliant and units meet many worldwide industry and government regulations on lead free components.
  • Manufacturing Friendly: Chip Diodes allow the use of industry standard pick & place equipment. The Chip Diode package makes it easy to handle and the flat configuration minimizes rollaway in production operations.
 
Series CD0603/1005-B00340 CD0603/1005-B0130 CD0603/1005-B0130L CD0603/1005-B0140L CD0603/1005-B0140R
Product Photo
Repetitive Peak Reverse Voltage Symbol: VRRM unit: V 45 30 35 45 45
Reverse Voltage Symbol: VR / unit: V 40 30 30 40 40
Average Forward Current Symbol: IO / unit: mA 30 100 100 100 100
Peak Forward Surge Current** Symbol: IFSM / unit: A 0.5 1 1 1 1
Absolute Ratings Absolute Ratings (@ TA = 25 °C Unless Otherwise Noted) Absolute Ratings (@ TA = 25 °C Unless Otherwise Noted) Absolute Ratings (@ TA = 25 °C Unless Otherwise Noted) Absolute Ratings (@ TA = 25 °C Unless Otherwise Noted) Absolute Ratings (@ TA = 25 °C Unless Otherwise Noted)
RoHS Compliant CD0603
CD1005
CD0603
CD1005
CD0603
CD1005
CD0603
CD1005
CD0603
CD1005

Top of Page

Series CD0603/1005-B0230 CD0603/1005-B0240 CD1005-B0520
Product Photo
Repetitive Peak Reverse Voltage Symbol: VRRM unit: V 35 45 30
Reverse Voltage Symbol: VR / unit: V 30 40 20
Average Forward Current Symbol: IO / unit: mA 200 200 500
Peak Forward Surge Current** Symbol: IFSM / unit: A 2-3 2-3 2
Absolute Ratings Absolute Ratings (@ TA = 25 °C Unless Otherwise Noted) Absolute Ratings (@ TA = 25 °C Unless Otherwise Noted) Absolute Ratings (@ TA = 25 °C Unless Otherwise Noted)
RoHS Compliant CD0603
CD1005
CD0603
CD1005
CD0603
CD1005

Top of Page

 
**Surge Current 8.3 ms single phase, half sine wave, 60 Hz (JDEC Method).