ChipGuard® ESD Suppressors
Gas Discharge Tube (GDT) Surge Arrestors
Hybrid Protectors - MSP®
LED Shunt Protectors (LSPs)
Line Protection Modules
Metal Oxide Varistors (MOV)
Resettable Fuses - Ceramic PTC
Resettable Fuses - Multifuse® PPTC
Power TVS Products
SinglFuse™ Thin Film Chip Fuses
Telefuse™ Telecom Protectors
Thyristor Surge Protectors
TBU® High-Speed Protectors (HSPs)
Transient Current Suppressors
TVS Diodes
TVS Diode Arrays
CO & Outside Plant Products
Connectors
Diodes
Encoders
LED Shunt Protectors
Magnetic Products
Microelectronic Modules
Position Sensors
Potentiometers
Resistive Products
Surge Protective Devices (SPDs)
Switches
Switching Spark Gap
Transistors & Thyristors
 
 
Services
Specialty Engineering and Manufacturing Services (SEMS)
 
 
 
  Skip Navigation LinksProducts    Circuit Protection    Power TVS Products
Bourns - POC - Product Detail Page
 
 
Power TVS Products

Bourns® Power TVS (PTVS) Products are high current bidirectional Transient Voltage Suppressor (TVS) diodes designed for use in AC line protection and high power DC bus clamping applications. These devices offer bidirectional port protection from 58 volts to 470 volts, and are RoHS and UL listed while also meeting IEC 61000-4-5 8/20 μs current surge requirements.

The use of silicon technology in the Power TVS products offers lower clamping voltage under surge compared to competing MOV technology.

The devices are provided in through-hole packages and meet industry standard requirements such as RoHS and Pb Free solder reflow profiles.

 
Series PTVS3-xxxC PTVS6-xxxC PTVS10-xxxC PTVS15-xxxC-TH
Product Photo
Description PTVS Product PTVS Product PTVS Product PTVS Products
Repetitive Peak Off-State Voltage Symbol: VWM / unit: V 58-430 58-430 58-470 58-76
Peak Current Rating per 8/20 µs Symbol: IPPM / unit: A 3000 6000 10000 15000