Chip Beads
Chip Inductors - Multilayer
Chip Inductors - Wirewound
Chip Inductors - Common Mode
Common Mode Chokes
Filters
Transformers - ISDN
Transformers - Lan
Transformers - Line Matching
Power Inductors - SMD Non-shielded
Power Inductors - SMD Semi-Shielded
Power Inductors - SMD Shielded
Power Inductors - SMD Dual-Winding Shielded
Power Inductors - SMD High Current, Shielded
Power Inductors - Through-Hole
Transformers - RF
Transformers - xDSL
J.W. Miller® - Through-Hole Axial Lead RF Chokes
J.W. Miller® - Through-Hole Common Mode Chokes
J.W. Miller® - Through-Hole Ferrite Beads / EMI Filters
J.W. Miller® - Through-Hole High Current Chokes
J.W. Miller® - Through-Hole Radial Lead RF Chokes
J.W. Miller® - Through-Hole Toroid Inductors
J.W. Miller® SMD Products
Microelectronic Modules
Position Sensors
Potentiometers
Resistive Products
Surge Protective Devices (SPDs)
Switches
Switching Spark Gap
Transistors & Thyristors
 
 
Services
Specialty Engineering and Manufacturing Services (SEMS)
 
 
 
  Skip Navigation LinksProducts    Magnetic Products    Power Inductors - SMD Semi-Shielded
Bourns - POC - Product Detail Page
 
 
Power Inductors - SMD Semi-Shielded
 
Series SRN1060 SRN3010 SRN3015 SRN4018 SRN5020
Photo
Product Size 10 x 9.8 x 6 mm 3 x 3 x 1 mm 3 x 3 mm 4 x 4 x 1.8 mm 5 x 5 x 2 mm
Product Range 10 - 470 µH 1 - 47 µH 1 - 100 µH 0.82 - 220 µH 1 - 33 µH
Inductance Range 10 - 470 µH 1 - 47 µH 1 - 100 µH 0.82 - 220 µH 1 - 33 µH
Current Range 0.8 - 5.4 A 0.35 - 2.3 A 0.29 - 2.35 A 0.28 - 4 A 0.9 - 3.6 A
RoHS Compliant SRN1060
SRN3010
SRN3015
SRN4018
SRN5020

Top of Page

Series SRN6045 SRN8040
Photo
Product Size 6 x 6 mm 8 x 8 mm
Product Range 1 - 100 µH 0.5 - 100 µH
Inductance Range 1 - 100 µH 0.5 - 100 µH
Current Range 0.7 - 4.2 A 1 - 10 A
RoHS Compliant SRN6045
SRN8040

Top of Page