Contacting Encoders
Magnetic Encoders
Optical Encoders
Pro Audio
LED Shunt Protectors
Magnetic Products
Microelectronic Modules
Position Sensors
Potentiometers
Resistive Products
Surge Protective Devices (SPDs)
Switches
Switching Spark Gap
Transistors & Thyristors
 
 
Services
Specialty Engineering and Manufacturing Services (SEMS)
 
 
 
  Skip Navigation LinksProducts    Encoders    Optical Encoders
Bourns - POC - Product Detail Page
 
 
Optical Encoders

Rotary encoders are ideal for use as digital panel controls or position sensing devices in a wide range of applications where digital circuitry is used. These devices are available in contacting and optical types and in various resolutions. Some models are available with push momentary switch and detents.

Typical applications include temperature control, speed control, position sensing, menu selection, and volume control.

 

 
Series EM14 EN
Product Photo
Type Incremental Optical/Incremental
Package Diameter 14 mm 21 mm x 16 mm
Sealable IP54 IP40
Detents Yes No
Switch Yes No
Shaft Metal Metal
Bushing Metal Metal
Terminal Configuration 5-Pin Axial or Radial/Cables with/without Connector 5-Pin Axial or Radial/Cables with/without Connector
Resolution Range 8, 16, 32, 64 25, 50, 64, 100, 125, 128, 200, 256
Rotational Speed 120 rpm max. 300 rpm max. (ball bearing model: 3000 rpm max.)
Contact Rating TTL, CMOS, HCMOS compatible TTL, CMOS
Rotational Life 100,000 and 1,000,000 cycles 10 million and 200 million shaft revolutions
RoHS Compliant
EN-L