Bourns - POC - Product Detail Page
| |
 |
|
| |
 |
Non-Contacting Single-turn |
|
A rotary position sensor translates angular mechanical position to an electrical signal. Rotary position sensors are designed for applications that typically require frequent adjustment. Shaftless designs allow for different engagement mechanisms, such as a customized shaft, a motor control, a human interface adjustment or a mechanical arm position locator. Rotary position sensors can be used in applications where a user needs to control a variable output such as a frequency, speed or volume control. Typical applications include test and measurement equipment, consumer electronics, small engines, robotics, and medical equipment. The Bourns® Model AMS22S Series uses Hall Effect magnetic technology to sense rotary position. Bourns online product training |
|
| |
| Series |
AMS22B |
AMS22S |
AMS22U |
EMS22A |
EMS22D |
| Product Photo |
|
|
|
|
|
| Type |
Non-Contacting Analog Rotary Position Sensor
|
Non-Contacting Analog Rotary Position Sensor
|
Non-Contacting Analog Rotary Position Sensor
|
Non-Contacting Absolute Encoder
|
Non-Contacting Direction/Step Encoder
|
| Package Diameter |
22 mm round
|
22 mm round
|
22 mm round
|
21 mm x 16 mm
|
21 mm x 16 mm
|
| Sealable |
IP50
|
IP50
|
IP50
|
IP65
|
IP65
|
| Detents |
No
|
No
|
No
|
No
|
No
|
| Switch |
No
|
No
|
No
|
No
|
No
|
| Shaft |
Metal
|
Metal
|
Metal
|
Metal
|
Metal
|
| Bushing |
Metal
|
-
|
|
Metal
|
Metal
|
| Terminal Configuration |
Axial Solder Lugs
|
Axial Solder Lugs
|
Axial Solder Lugs
|
Axial, Radial or Ribbon Cable
|
Axial, Radial or Ribbon Cable
|
| Resolution Range |
12 bits
|
12 bits
|
12 bits
|
1024 states
|
64, 128, 256 and 512 PPR
|
| Rotational Speed |
500 RPM
|
200 RPM
|
1000 RPM
|
Up to 10,000 rpm
|
Up to 10,000 rpm
|
| Rotational Life |
50 million shaft revolutions
|
50 million shaft revolutions
|
100 million shaft revolutions
|
100 million and 50 million shaft revolutions
|
100 million and 50 million shaft revolutions
|
| Number of Turns |
1, Continuous
|
1, Continuous
|
1, Continuous
|
1, Continuous
|
1, Continuous
|
| Supply Voltage, D.C. |
5.0
|
5.0
|
5.0
|
3.3 or 5.0
|
3.3 or 5.0
|
| Mounting Type |
Bushing Mount
|
Servo Mount
|
Servo Mount
|
Bushing or Servo Mount
|
Bushing or Servo Mount
|
| RoHS Compliant |
AMS22B
|
AMS22S
|
AMS22U
|
EMS22
|
EMS22
|
Top of Page
| Series |
EMS22P |
EMS22Q |
| Product Photo |
|
|
| Type |
Non-Contacting PWM Encoder
|
Non-Contacting Incremental Encoder
|
| Package Diameter |
21 mm x 16 mm
|
21 mm x 16 mm
|
| Sealable |
IP65
|
IP65
|
| Detents |
No
|
No
|
| Switch |
No
|
No
|
| Shaft |
Metal
|
Metal
|
| Bushing |
Metal
|
Metal
|
| Terminal Configuration |
Axial, Radial or Ribbon Cable
|
Axial, Radial or Ribbon Cable
|
| Resolution Range |
1024 states
|
32, 64, 128 and 256 PPR
|
| Rotational Speed |
Up to 10,000 RPM
|
Up to 10,000 rpm
|
| Rotational Life |
100 million and 50 million shaft revolutions
|
100 million and 50 million shaft revolutions
|
| Number of Turns |
1, Continuous
|
1, Continuous
|
| Supply Voltage, D.C. |
3.3 or 5.0
|
3.3 or 5.0
|
| Mounting Type |
Bushing or Servo Mount
|
Bushing or Servo Mount
|
| RoHS Compliant |
EMS22
|
EMS22
|
Top of Page
|
| |
|
|
|
|