Chip Beads
Chip Inductors - Multilayer
Chip Inductors - Wirewound
Chip Inductors - Common Mode
Common Mode Chokes
Filters
Transformers - ISDN
Transformers - Lan
Transformers - Line Matching
Power Inductors - SMD Non-shielded
Power Inductors - SMD Semi-Shielded
Power Inductors - SMD Shielded
Power Inductors - SMD Dual-Winding Shielded
Power Inductors - SMD High Current, Shielded
Power Inductors - Through-Hole
Transformers - RF
Transformers - xDSL
J.W. Miller® - Through-Hole Axial Lead RF Chokes
J.W. Miller® - Through-Hole Common Mode Chokes
J.W. Miller® - Through-Hole Ferrite Beads / EMI Filters
J.W. Miller® - Through-Hole High Current Chokes
J.W. Miller® - Through-Hole Radial Lead RF Chokes
J.W. Miller® - Through-Hole Toroid Inductors
J.W. Miller® SMD Products
Microelectronic Modules
Position Sensors
Potentiometers
Resistive Products
Surge Protective Devices (SPDs)
Switches
Switching Spark Gap
Transistors & Thyristors
 
 
Services
Specialty Engineering and Manufacturing Services (SEMS)
 
 
 
  Skip Navigation LinksProducts    Magnetic Products    J.W. Miller® - Through-Hole Common Mode Chokes
Bourns - POC - Product Detail Page
 
 
J.W. Miller® - Through-Hole Common Mode Chokes
 
Series 7100 7300 7400 7500 8100
Product Photo
Shielded Yes Yes Yes Yes Yes
Product Size (mm) 15.2 - 30.5 OD x 11.4 - 20.3 Thk 17 L x 11 - 15.5 W x 12 - 17 Ht 19 L x 17 W x 21 Ht 23 L x 19 W x 27.5 Ht 19.3 - 43.2 L x 10.8 - 22.9 W x 15.2 - 30.5 Ht
Inductance Range 0.6 - 50 mH 0.5 - 22 mH 0.6 - 45 mH 0.6 - 45 mH 1 - 50 mH
Current Range 1 - 10 A 0.27 - 1.5 A 0.4 - 2.8 A 0.7 - 4.4 A 1.7 - 20 A
RoHS Compliant

Top of Page