ChipGuard® ESD Suppressors
Gas Discharge Tube (GDT) Surge Arrestors
Hybrid Protectors - MSP®
LED Shunt Protectors (LSPs)
Line Protection Modules
Metal Oxide Varistors (MOV)
Resettable Fuses - Ceramic PTC
Resettable Fuses - Multifuse® PPTC
Power TVS Products
SinglFuse™ Thin Film Chip Fuses
Telefuse™ Telecom Protectors
Thyristor Surge Protectors
TBU® High-Speed Protectors (HSPs)
Transient Current Suppressors
TVS Diodes
TVS Diode Arrays
CO & Outside Plant Products
Connectors
Diodes
Encoders
LED Shunt Protectors
Magnetic Products
Microelectronic Modules
Position Sensors
Potentiometers
Resistive Products
Surge Protective Devices (SPDs)
Switches
Switching Spark Gap
Transistors & Thyristors
 
 
Services
Specialty Engineering and Manufacturing Services (SEMS)
 
 
 
  Skip Navigation LinksProducts    Circuit Protection    ChipGuard® ESD Suppressors
Bourns - POC - Product Detail Page
 
 
ChipGuard® ESD Suppressors

Bourns is pleased to announce a new MLV (Multilayer Varistor) family of ESD (Electrostatic Sensitive Device) protection products to its circuit protection portfolio. The metal oxide technology of ChipGuard® ESD Suppressors provides high impulse current capability of 20 A at 8/20 ms in the ultra-small 0402 type package, for example.

Bourns Online Product Training Module

 
Series CG0402MLA/ CG0603MLA CG0402MLE/ CG0603MLE CG0402MLC/ CG0603MLC CG0402MLD/ CG0603MLD CG0402MLU/ CG0603MLU
Photo
Device Symbol
Applications General Purpose RS232, RS485, USB 1.0, USB 1.1 USB 3.0 / USB OTG, HDMI 1.4, DVI or IEEE1394 10/100 b Ethernet, LAN USB 3.0 / USB OTG, HDMI 1.4, DVI or IEEE1394
Standards IEC61000-4-2 IEC61000-4-2 IEC61000-4-2 IEC61000-4-2 IEC61000-4-2
RoHS Compliant CG0603MLC-xxE
CG0603MLC-xxLE

Top of Page

Series CG0805MLA CG1206MLC
Photo
Device Symbol
Applications General Purpose USB 3.0 / USB OTG, HDMI 1.4, DVI or IEEE1394
Standards IEC61000-4-2 IEC61000-4-2
RoHS Compliant

Top of Page