Chip Beads
Chip Inductors - Multilayer
Chip Inductors - Wirewound
Chip Inductors - Common Mode
Common Mode Chokes
Filters
Transformers - ISDN
Transformers - Lan
Transformers - Line Matching
Power Inductors - SMD Non-shielded
Power Inductors - SMD Semi-Shielded
Power Inductors - SMD Shielded
Power Inductors - SMD Dual-Winding Shielded
Power Inductors - SMD High Current, Shielded
Power Inductors - Through-Hole
Transformers - RF
Transformers - xDSL
J.W. Miller® - Through-Hole Axial Lead RF Chokes
J.W. Miller® - Through-Hole Common Mode Chokes
J.W. Miller® - Through-Hole Ferrite Beads / EMI Filters
J.W. Miller® - Through-Hole High Current Chokes
J.W. Miller® - Through-Hole Radial Lead RF Chokes
J.W. Miller® - Through-Hole Toroid Inductors
J.W. Miller® SMD Products
Microelectronic Modules
Position Sensors
Potentiometers
Resistive Products
Surge Protective Devices (SPDs)
Switches
Switching Spark Gap
Transistors & Thyristors
 
 
Services
Specialty Engineering and Manufacturing Services (SEMS)
 
 
 
  Skip Navigation LinksProducts    Magnetic Products    Chip Inductors - Wirewound
Bourns - POC - Product Detail Page
 
 
Chip Inductors - Wirewound
 
Series CC453232 (1812) CM100505 (0402) CM160808 (0603) CM201212 (0805) CM252016 (1008)
Photo
Technology Wirewound Wirewound Wirewound Wirewound Wirewound
Construction Sealed Sealed Sealed Sealed Sealed
Shielded
Size (mm) 4.2 x 3.2 x 4.5 1 x .5 x .5 1.6 x .8 x .8 2 x 1.25 x 1.25 2.5 x 2 x 1.6
Inductance Range 1 - 680 µH .001 - .100 µH .0015 - .22 µH .01 - 1 µH .01 - 100 µH
Range of SRF 2.5-180 MHz 1200-6000 MHz 900-6000 MHz 80-6000 MHz 12-2500 MHz
Current Range 65-1050 mA 90-400 mA 70-500 mA 120-540 mA 60-280 mA
RoHS Compliant CM100505(0402)
CM160808(0603)
CM201212(0805)
CM252016(1008)

Top of Page

Series CM322522 (1210) CM453232 (1812) CMH322522 (1210) CW100505 (0402) CW160808 (0603)
Photo
Technology Wirewound Wirewound Wirewound Wirewound Wirewound
Construction Sealed Sealed Sealed Open Open
Shielded Yes
Size (mm) 3.2 x 2.5 x 2.2 4.5 x 3.2 x 3.2 3.2 x 2.5 x 2.2 1 x 0.55 x 0.5 1.6 x 1 x 1
Inductance Range .047 - 220 µH 0.1 - 1000 µH .010 - 100 µH 0.01 - 0.12 µH .0018 - .27 µH
Range of SRF 7-680 MHz 2.5-300 MHz 9-2500 MHz 1100-6000 MHz 990-6000 MHz
Current Range 45-450 mA 30-800 mA 40-450 mA 100-1360 mA 170-700 mA
RoHS Compliant CM322522(1210)
CM453232(1812)
CMH322522(1210)
CW100505 (0402)
CW160808(0603

Top of Page

Series CW201212 (0805) CW252016 (1008)
Photo
Technology Wirewound Wirewound
Construction Open Open
Shielded
Size (mm) 2 x 1.5 x 1.3 2.5 x 2 x 1.6
Inductance Range .0022 - .91 µH .01 - 10 µH
Range of SRF 180-6000 MHz 40-4100 MHz
Current Range 180-600 mA 200-600 mA
RoHS Compliant CW201212(0805)
CW252016 (1008)

Top of Page